E14F20P04
Twin Pentaplexer 703-803/880-960/1710-1880/1920-2170/2500-2690, dc bypass on all ports, with 4.3-10 connectors
Features and Benefits
- Designed for network Modernization, introduction of LTE2600 on existing site
- New 4.3-10 connectors for improved PIM performance and size reduction
- Suitable for feeders cables reduction
- dc/AISG pass-through on all frequency ports
- Clam shell configuration
Specifications
Product Classification
Product Type | Pentaplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 119 mm | 4.685 in |
Width | 252 mm | 9.921 in |
Depth | 180 mm | 7.087 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 5 |
Port Designation | PORT 1 703-803 | PORT 2 880-960 | PORT 3 1710-1880 | PORT 4 1920-2170 | PORT 5 2500-2690 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 703–803 | 880–960 | 1710–1880 | 1920–2170 | 2500–2690 |
Insertion Loss, typical, dB | 0.15 | 0.15 | 0.25 | 0.25 | 0.15 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 55 | 55 | 55 | 55 | 55 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.4 L |
Weight, with mounting hardware | 7.4 kg | 16.314 lb |
Weight, without mounting hardware | 6.9 kg | 15.212 lb |
Product Classification
Product Type | Pentaplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 119 mm | 4.685 in |
Width | 252 mm | 9.921 in |
Depth | 180 mm | 7.087 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 5 |
Port Designation | PORT 1 703-803 | PORT 2 880-960 | PORT 3 1710-1880 | PORT 4 1920-2170 | PORT 5 2500-2690 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 703–803 | 880–960 | 1710–1880 | 1920–2170 | 2500–2690 |
Insertion Loss, typical, dB | 0.15 | 0.15 | 0.25 | 0.25 | 0.15 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 55 | 55 | 55 | 55 | 55 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.4 L |
Weight, with mounting hardware | 7.4 kg | 16.314 lb |
Weight, without mounting hardware | 6.9 kg | 15.212 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse