31670-1
Base Product: 31670-SERIES-ROUND-MEMBER
Round Member Adapter for 1–2 in round members
Specifications
Product Classification
Product Type | Adapter |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Round member adapter |
Dimensions
Compatible Diameter, maximum | 50.8 mm | 2 in |
Compatible Diameter, minimum | 25.4 mm | 1 in |
Material Thickness | 0.711 mm | 0.028 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 15 cm | 5.906 in |
Width, packed | 10 cm | 3.937 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.23 kg | 0.507 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Round member adapter |
Dimensions
Compatible Diameter, maximum | 50.8 mm | 2 in |
Compatible Diameter, minimum | 25.4 mm | 1 in |
Material Thickness | 0.711 mm | 0.028 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 15 cm | 5.906 in |
Width, packed | 10 cm | 3.937 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.23 kg | 0.507 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse