BCU158-4M10M-7X
Base Product: BCU-SERIES-GROMMETS
Grommet - Universal barrel cushion for 4-10 mm cables, accommodates up to quantity 7ea cables, for 1-5/8 in Standard or Click-on Hanger
Specifications
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 7 |
Color | Black |
Dimensions
Compatible Diameter, maximum | 9.906 mm | 0.39 in |
Compatible Diameter, minimum | 4.064 mm | 0.16 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Height, packed | 27.9 cm | 10.984 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 5.59 cm | 2.201 in |
Packaging quantity | 10 |
Weight, gross | 0.8 kg | 1.764 lb |
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 7 |
Color | Black |
Dimensions
Compatible Diameter, maximum | 9.906 mm | 0.39 in |
Compatible Diameter, minimum | 4.064 mm | 0.16 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Height, packed | 27.9 cm | 10.984 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 5.59 cm | 2.201 in |
Packaging quantity | 10 |
Weight, gross | 0.8 kg | 1.764 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse