A-PLK5-01
VZWSMART ANGLE 3" X 3" X 3/16", 96" long, Galvanized
Specifications
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Angle Depth | 76.200 mm | 3 in |
Angle Width | 76.200 mm | 3 in |
Length | 2438.400 mm | 96 in |
Angle Length | 2438.400 mm | 96 in |
Angle Thickness | 4.763 mm | 0.1875 in |
Material Thickness | 4.775 mm | 0.188 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 13.5 kg | 29.762 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Angle Depth | 76.200 mm | 3 in |
Angle Width | 76.200 mm | 3 in |
Length | 2438.400 mm | 96 in |
Angle Length | 2438.400 mm | 96 in |
Angle Thickness | 4.763 mm | 0.1875 in |
Material Thickness | 4.775 mm | 0.188 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 13.5 kg | 29.762 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse