VZWSMART-PLK1
SUPPORT RAIL KIT
Features and Benefits
Top Support Rail kit for monopole platforms, 2-7/8” x 150”, with adjustable corner braces and Hardware for mounting (12) 2-3/8" or 2-7/8” Antenna Pipes
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Support rail kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round member |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.810 m | 12.5 ft |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Support rail kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round member |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.810 m | 12.5 ft |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse