3X-V65A-3XR
6-port tri-sector antenna, 6x 1710–2690 MHz, 65° HPBW, 3x RET.
Features and Benefits
- Three DualPol® antennas under one radome
- Fully integrated flange mounting system for ease of installation
- Ideal concealment solution for areas with special regulations regarding visual impact
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 1874 mm | 73.78 in |
Net Weight, without mounting kit | 19 kg | 41.888 lb |
Outer Diameter | 200 mm | 7.874 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.3 | 17.4 | 18.3 | 18.6 | 18.9 |
Beamwidth, Horizontal, degrees | 73 | 72 | 69 | 65 | 63 |
Beamwidth, Vertical, degrees | 6.8 | 6.5 | 6.1 | 5.3 | 5.1 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 27 | 27 | 25 | 29 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.8 | 17.2 | 17.6 | 18.2 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.6 | ±0.6 | ±0.7 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.9 6 ° | 16.9 12 ° | 16.5 | 0 ° | 17.3 6 ° | 17.3 12 ° | 16.8 | 0 ° | 17.7 6 ° | 17.7 12 ° | 17.1 | 0 ° | 18.0 6 ° | 18.4 12 ° | 18.0 | 0 ° | 18.1 6 ° | 18.2 12 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±4.4 | ±4.0 | ±5.5 | ±2.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.5 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 17 | 18 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 25 | 26 | 25 |
CPR at Boresight, dB | 17 | 17 | 17 | 17 | 18 |
CPR at Sector, dB | 13 | 12 | 11 | 7 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 211.0 N @ 150 km/h (47.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 211.0 N @ 150 km/h (47.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 211.0 N @ 150 km/h (47.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 356 mm | 14.016 in |
Depth, packed | 336 mm | 13.228 in |
Length, packed | 2055 mm | 80.906 in |
Weight, gross | 25.4 kg | 55.997 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 1874 mm | 73.78 in |
Net Weight, without mounting kit | 19 kg | 41.888 lb |
Outer Diameter | 200 mm | 7.874 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.3 | 17.4 | 18.3 | 18.6 | 18.9 |
Beamwidth, Horizontal, degrees | 73 | 72 | 69 | 65 | 63 |
Beamwidth, Vertical, degrees | 6.8 | 6.5 | 6.1 | 5.3 | 5.1 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 27 | 27 | 25 | 29 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.8 | 17.2 | 17.6 | 18.2 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.6 | ±0.6 | ±0.7 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.9; 6 ° | 16.9; 12 ° | 16.5 | 0 ° | 17.3; 6 ° | 17.3; 12 ° | 16.8 | 0 ° | 17.7; 6 ° | 17.7; 12 ° | 17.1 | 0 ° | 18.0; 6 ° | 18.4; 12 ° | 18.0 | 0 ° | 18.1; 6 ° | 18.2; 12 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±4.4 | ±4.0 | ±5.5 | ±2.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.5 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 17 | 18 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 25 | 26 | 25 |
CPR at Boresight, dB | 17 | 17 | 17 | 17 | 18 |
CPR at Sector, dB | 13 | 12 | 11 | 7 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 211.0 N @ 150 km/h (47.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 211.0 N @ 150 km/h (47.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 211.0 N @ 150 km/h (47.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 356 mm | 14.016 in |
Depth, packed | 336 mm | 13.228 in |
Length, packed | 2055 mm | 80.906 in |
Weight, gross | 25.4 kg | 55.997 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse