RRVVT4S4-65D-R6
24-port sector antenna, 4x 694–960 and 4x 1695-2690 MHz 65° HPBW, 8x 2300–2690 and 8x 3300-3800MHz, 90° HPBW, 6x RET
Features and Benefits
- Antenna Includes 1x 4-Column Array for 2300–2690MHz and a separate 1x 4-Column Array for 3300-3800MHz that support 8T8R beamforming operation. Column spacing optimized for Soft Split Beamforming
- Cluster connectors are used for beamforming 4-column arrays with separate calibration port for each band. Six Internal RET’s provide independent electrical tilt control for each array
- Antenna includes 2x Single Column X-Pol Arrays for 694-960MHz and 2x Single Column X-Pol Arrays for 1695-2690MHz, suitable for 4x MIMO applications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 20 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 56.8 kg | 125.222 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,600 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | Y1-Y2 | Y1-Y2 | Y3 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.8 | 16.1 | 16.5 | 18.3 | 19.2 | 16.0 | 15.9 |
Beamwidth, Horizontal, degrees | 71 | 65 | 62 | 70 | 60 | 93 | 88 |
Beamwidth, Vertical, degrees | 8.9 | 8 | 7.3 | 5.1 | 4.2 | 4.9 | 6.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 18 | 21 | 14 | 19 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 30 | 29 | 33 | 32 | 32 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 9 | |||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 200 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 15.5 | 15.9 | 16.2 | 17.5 | 18.8 | 15.4 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.3 | ±0.9 | ±0.6 | ±0.8 | ±1 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.3 7 ° | 15.612 ° | 15.4 | 2 ° | 15.6 7 ° | 15.912 ° | 15.8 | 2 ° | 15.9 7 ° | 16.312 ° | 16.1 | 2 ° | 17.4 7 ° | 17.712 ° | 17.3 | 2 ° | 18.8 7 ° | 19.112 ° | 18.5 | 2 ° | 15.3 7 ° | 15.512 ° | 15.3 | 2 ° | 14.9 7 ° | 15.312 ° | 15.1 |
Beamwidth, Horizontal Tolerance, degrees | ±6.2 | ±4.0 | ±2.8 | ±6.6 | ±4.4 | ±8.3 | ±22 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.6 | ±0.4 | ±0.6 | ±0.3 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 14 | 16 | 17 | 14 | 16 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 | 23 | 26 | 26 | 23 | 22 |
CPR at Boresight, dB | 21 | 21 | 20 | 20 | 21 | 14 | 16 |
CPR at Sector, dB | 12 | 8 | 11 | 5 | 5 | 9 | 9 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.5 | 16.6 | |||||
Beamwidth, Horizontal, degrees | 59 | 58 | |||||
Beamwidth, Vertical, degrees | 4.9 | 6.6 | |||||
USLS (First Lobe), dB | 19 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.9 | 20.5 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 29 | |||||
Steered 0° Horizontal Sidelobe, dB | 12 | 13 | |||||
Steered 30° Gain, dBi | 20.4 | 19.8 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.2 | 19.7 | |||||
Beamwidth, Horizontal, degrees | 31 | 30 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 29 | |||||
Horizontal Sidelobe, dB | 19 | 15 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 77.8 kg | 171.519 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 20 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 56.8 kg | 125.222 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,600 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | Y1-Y2 | Y1-Y2 | Y3 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.8 | 16.1 | 16.5 | 18.3 | 19.2 | 16.0 | 15.9 |
Beamwidth, Horizontal, degrees | 71 | 65 | 62 | 70 | 60 | 93 | 88 |
Beamwidth, Vertical, degrees | 8.9 | 8 | 7.3 | 5.1 | 4.2 | 4.9 | 6.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 18 | 21 | 14 | 19 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 30 | 29 | 33 | 32 | 32 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 9 | |||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 200 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 15.5 | 15.9 | 16.2 | 17.5 | 18.8 | 15.4 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.3 | ±0.9 | ±0.6 | ±0.8 | ±1 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.3; 7 ° | 15.6;12 ° | 15.4 | 2 ° | 15.6; 7 ° | 15.9;12 ° | 15.8 | 2 ° | 15.9; 7 ° | 16.3;12 ° | 16.1 | 2 ° | 17.4; 7 ° | 17.7;12 ° | 17.3 | 2 ° | 18.8; 7 ° | 19.1;12 ° | 18.5 | 2 ° | 15.3; 7 ° | 15.5;12 ° | 15.3 | 2 ° | 14.9; 7 ° | 15.3;12 ° | 15.1 |
Beamwidth, Horizontal Tolerance, degrees | ±6.2 | ±4.0 | ±2.8 | ±6.6 | ±4.4 | ±8.3 | ±22 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.6 | ±0.4 | ±0.6 | ±0.3 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 14 | 16 | 17 | 14 | 16 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 | 23 | 26 | 26 | 23 | 22 |
CPR at Boresight, dB | 21 | 21 | 20 | 20 | 21 | 14 | 16 |
CPR at Sector, dB | 12 | 8 | 11 | 5 | 5 | 9 | 9 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.5 | 16.6 | |||||
Beamwidth, Horizontal, degrees | 59 | 58 | |||||
Beamwidth, Vertical, degrees | 4.9 | 6.6 | |||||
USLS (First Lobe), dB | 19 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.9 | 20.5 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | |||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 29 | |||||
Steered 0° Horizontal Sidelobe, dB | 12 | 13 | |||||
Steered 30° Gain, dBi | 20.4 | 19.8 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.2 | 19.7 | |||||
Beamwidth, Horizontal, degrees | 31 | 30 | |||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 29 | |||||
Horizontal Sidelobe, dB | 19 | 15 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 77.8 kg | 171.519 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse