RVV65D-C3-3XR
6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2645 mm | 104.134 in |
Net Weight, without mounting kit | 27.5 kg | 60.627 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 650 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.3 | 17.0 | 17.0 | 18.1 | 18.9 | 19.3 | 19.2 |
Beamwidth, Horizontal, degrees | 71 | 70 | 67 | 62 | 60 | 62 | 65 |
Beamwidth, Vertical, degrees | 8.1 | 7.4 | 6.8 | 5.6 | 5 | 4.3 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 22 | 18 | 21 | 20 | 21 | 20 |
Front-to-Back Ratio at 180°, dB | 29 | 33 | 31 | 29 | 34 | 33 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.9 | 16.7 | 16.7 | 17.6 | 18.5 | 18.9 | 18.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.2 | ±0.3 | ±0.8 | ±0.4 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.8 5 ° | 15.9 10 ° | 15.9 | 0 ° | 16.7 5 ° | 16.8 10 ° | 16.6 | 0 ° | 16.9 5 ° | 16.9 10 ° | 16.4 | 2 ° | 17.4 7 ° | 17.712 ° | 17.6 | 2 ° | 18.4 7 ° | 18.612 ° | 18.4 | 2 ° | 18.7 7 ° | 19.012 ° | 18.6 | 2 ° | 18.5 7 ° | 18.912 ° | 18.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±1.6 | ±2.3 | ±4.2 | ±5 | ±6.3 | ±4.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.3 | ±0.4 | ±0.2 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 14 | 15 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 25 | 23 | 25 | 25 | 27 | 26 |
CPR at Boresight, dB | 21 | 21 | 21 | 18 | 17 | 18 | 20 |
CPR at Sector, dB | 12 | 14 | 11 | 12 | 9 | 6 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 834.0 N @ 150 km/h (187.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2778 mm | 109.370 in |
Weight, gross | 45.3 kg | 99.869 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2645 mm | 104.134 in |
Net Weight, without mounting kit | 27.5 kg | 60.627 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 650 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.3 | 17.0 | 17.0 | 18.1 | 18.9 | 19.3 | 19.2 |
Beamwidth, Horizontal, degrees | 71 | 70 | 67 | 62 | 60 | 62 | 65 |
Beamwidth, Vertical, degrees | 8.1 | 7.4 | 6.8 | 5.6 | 5 | 4.3 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 22 | 18 | 21 | 20 | 21 | 20 |
Front-to-Back Ratio at 180°, dB | 29 | 33 | 31 | 29 | 34 | 33 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.9 | 16.7 | 16.7 | 17.6 | 18.5 | 18.9 | 18.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.2 | ±0.3 | ±0.8 | ±0.4 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.8; 5 ° | 15.9; 10 ° | 15.9 | 0 ° | 16.7; 5 ° | 16.8; 10 ° | 16.6 | 0 ° | 16.9; 5 ° | 16.9; 10 ° | 16.4 | 2 ° | 17.4; 7 ° | 17.7;12 ° | 17.6 | 2 ° | 18.4; 7 ° | 18.6;12 ° | 18.4 | 2 ° | 18.7; 7 ° | 19.0;12 ° | 18.6 | 2 ° | 18.5; 7 ° | 18.9;12 ° | 18.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±1.6 | ±2.3 | ±4.2 | ±5 | ±6.3 | ±4.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.3 | ±0.4 | ±0.2 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 14 | 15 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 25 | 23 | 25 | 25 | 27 | 26 |
CPR at Boresight, dB | 21 | 21 | 21 | 18 | 17 | 18 | 20 |
CPR at Sector, dB | 12 | 14 | 11 | 12 | 9 | 6 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 834.0 N @ 150 km/h (187.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2778 mm | 109.370 in |
Weight, gross | 45.3 kg | 99.869 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse