RVVPX303.6F12R2
6-port sector antenna, 2x 694–960 and 4x 1710–2690 MHz, 65° HPBW, fixed electrical tilt (12°) low band, 2x RET on both high band arrays with a separate pair of AISG Input and Output ports per array.
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 919 mm | 36.181 in |
Net Weight, without mounting kit | 13.3 kg | 29.321 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain, dBi | 11.7 | 11.8 | 12.1 | 14.8 | 15.3 | 16.1 |
Beamwidth, Horizontal, degrees | 69 | 69 | 61 | 62 | 63 | 62 |
Beamwidth, Vertical, degrees | 30.6 | 29.1 | 26.1 | 13.7 | 12.1 | 9.6 |
Beam Tilt, degrees | 12 | 12 | 12 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 16 | 13 | 19 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 22 | 25 | 29 | 32 | 31 |
CPR at Boresight, dB | 17 | 18 | 19 | 20 | 18 | 17 |
CPR at Sector, dB | 13 | 8 | 5 | 7 | 5 | 5 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 11.5 | 11.5 | 11.7 | 14.6 | 14.9 | 15.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.4 | ±0.4 | ±0.4 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.5 5 ° | 14.5 10 ° | 14.6 | 0 ° | 14.9 5 ° | 14.9 10 ° | 15.0 | 0 ° | 15.9 5 ° | 15.8 10 ° | 15.5 | |||
Beamwidth, Horizontal Tolerance, degrees | ±1.4 | ±2.4 | ±1.6 | ±2.5 | ±3.8 | ±5.1 |
Beamwidth, Vertical Tolerance, degrees | ±1.7 | ±2.6 | ±2.8 | ±0.8 | ±1 | ±0.9 |
USLS, beampeak to 20° above beampeak, dB | 17 | 16 | 14 | 19 | 18 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 22 | 23 | 24 | 26 | 25 |
CPR at Boresight, dB | 18 | 19 | 19 | 22 | 20 | 18 |
CPR at Sector, dB | 14 | 8 | 6 | 8 | 5 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 383.0 N @ 150 km/h (86.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 135.0 N @ 150 km/h (30.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 430 mm | 16.929 in |
Depth, packed | 330 mm | 12.992 in |
Length, packed | 1110 mm | 43.701 in |
Weight, gross | 27 kg | 59.525 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 919 mm | 36.181 in |
Net Weight, without mounting kit | 13.3 kg | 29.321 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain, dBi | 11.7 | 11.8 | 12.1 | 14.8 | 15.3 | 16.1 |
Beamwidth, Horizontal, degrees | 69 | 69 | 61 | 62 | 63 | 62 |
Beamwidth, Vertical, degrees | 30.6 | 29.1 | 26.1 | 13.7 | 12.1 | 9.6 |
Beam Tilt, degrees | 12 | 12 | 12 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 16 | 13 | 19 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 22 | 25 | 29 | 32 | 31 |
CPR at Boresight, dB | 17 | 18 | 19 | 20 | 18 | 17 |
CPR at Sector, dB | 13 | 8 | 5 | 7 | 5 | 5 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 11.5 | 11.5 | 11.7 | 14.6 | 14.9 | 15.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.4 | ±0.4 | ±0.4 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.5; 5 ° | 14.5; 10 ° | 14.6 | 0 ° | 14.9; 5 ° | 14.9; 10 ° | 15.0 | 0 ° | 15.9; 5 ° | 15.8; 10 ° | 15.5 | |||
Beamwidth, Horizontal Tolerance, degrees | ±1.4 | ±2.4 | ±1.6 | ±2.5 | ±3.8 | ±5.1 |
Beamwidth, Vertical Tolerance, degrees | ±1.7 | ±2.6 | ±2.8 | ±0.8 | ±1 | ±0.9 |
USLS, beampeak to 20° above beampeak, dB | 17 | 16 | 14 | 19 | 18 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 22 | 23 | 24 | 26 | 25 |
CPR at Boresight, dB | 18 | 19 | 19 | 22 | 20 | 18 |
CPR at Sector, dB | 14 | 8 | 6 | 8 | 5 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 383.0 N @ 150 km/h (86.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 135.0 N @ 150 km/h (30.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 430 mm | 16.929 in |
Depth, packed | 330 mm | 12.992 in |
Length, packed | 1110 mm | 43.701 in |
Weight, gross | 27 kg | 59.525 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse