RVVPX306.11B-T2
6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET with manual override and SBT on every RF port
Features and Benefits
- Each port has an integrated bias tee, and each band has its own smart switch that automatically selects between bias tee or AISG inputs according to a predetermined priority table
- All Internal RET actuators are in SRET configuration, with dedicated AISG ports for each band
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 2 | Port 3 | Port 4 | Port 5 | Port 6 |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1584 mm | 62.362 in |
Net Weight, without mounting kit | 24.7 kg | 54.454 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. | |
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 650 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 14.3 | 14.9 | 15.2 | 17.2 | 17.8 | 18.4 |
Beamwidth, Horizontal, degrees | 69 | 67 | 66 | 62 | 62 | 64 |
Beamwidth, Vertical, degrees | 16.5 | 14.6 | 13.6 | 7.5 | 6.7 | 5.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 18 | 21 | 18 | 20 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 32 | 33 | 36 | 37 | 38 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 | 150 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 14.1 | 14.8 | 15.0 | 16.9 | 17.6 | 18.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.3 | ±0.5 | ±0.5 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.2 7 ° | 14.112 ° | 14.0 | 2 ° | 14.8 7 ° | 14.812 ° | 14.7 | 2 ° | 15.0 7 ° | 15.112 ° | 15.0 | 0 ° | 16.8 5 ° | 16.9 10 ° | 16.9 | 0 ° | 17.6 5 ° | 17.6 10 ° | 17.6 | 0 ° | 18.2 5 ° | 18.3 10 ° | 18.2 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1 | ±1.6 | ±2.9 | ±1.9 | ±3.2 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.8 | ±0.5 | ±0.5 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 22 | 18 | 19 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 26 | 29 | 27 | 29 |
CPR at Boresight, dB | 20 | 19 | 20 | 19 | 20 | 19 |
CPR at Sector, dB | 12 | 12 | 15 | 10 | 11 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 255.0 N @ 150 km/h (57.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 214.0 N @ 150 km/h (48.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 540.0 N @ 150 km/h (121.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 270.0 N @ 150 km/h (60.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 420 mm | 16.535 in |
Depth, packed | 310 mm | 12.205 in |
Length, packed | 1760 mm | 69.291 in |
Weight, gross | 41.4 kg | 91.271 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 2 | Port 3 | Port 4 | Port 5 | Port 6 |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1584 mm | 62.362 in |
Net Weight, without mounting kit | 24.7 kg | 54.454 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 650 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 14.3 | 14.9 | 15.2 | 17.2 | 17.8 | 18.4 |
Beamwidth, Horizontal, degrees | 69 | 67 | 66 | 62 | 62 | 64 |
Beamwidth, Vertical, degrees | 16.5 | 14.6 | 13.6 | 7.5 | 6.7 | 5.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 18 | 21 | 18 | 20 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 32 | 33 | 36 | 37 | 38 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 | 150 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 14.1 | 14.8 | 15.0 | 16.9 | 17.6 | 18.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.3 | ±0.5 | ±0.5 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.2; 7 ° | 14.1;12 ° | 14.0 | 2 ° | 14.8; 7 ° | 14.8;12 ° | 14.7 | 2 ° | 15.0; 7 ° | 15.1;12 ° | 15.0 | 0 ° | 16.8; 5 ° | 16.9; 10 ° | 16.9 | 0 ° | 17.6; 5 ° | 17.6; 10 ° | 17.6 | 0 ° | 18.2; 5 ° | 18.3; 10 ° | 18.2 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1 | ±1.6 | ±2.9 | ±1.9 | ±3.2 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.8 | ±0.5 | ±0.5 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 22 | 18 | 19 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 26 | 29 | 27 | 29 |
CPR at Boresight, dB | 20 | 19 | 20 | 19 | 20 | 19 |
CPR at Sector, dB | 12 | 12 | 15 | 10 | 11 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 255.0 N @ 150 km/h (57.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 214.0 N @ 150 km/h (48.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 540.0 N @ 150 km/h (121.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 270.0 N @ 150 km/h (60.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 420 mm | 16.535 in |
Depth, packed | 310 mm | 12.205 in |
Length, packed | 1760 mm | 69.291 in |
Weight, gross | 41.4 kg | 91.271 lb |
Click on image to enlarge. | |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse