SBNHH-1D45B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 3x RET
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Three internal RETs for independent tilt on all three bands
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1829 mm | 72.008 in |
Net Weight, without mounting kit | 29.2 kg | 64.375 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 16.9 | 17.6 | 19.6 | 20.1 | 20.5 | 21.0 |
Beamwidth, Horizontal, degrees | 47 | 43 | 45 | 42 | 42 | 39 |
Beamwidth, Vertical, degrees | 12.4 | 11.4 | 5.8 | 5.3 | 5.1 | 4.5 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 16 | 16 | 18 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 33 | 35 | 37 | 37 | 39 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 16.6 | 17.3 | 19.2 | 19.8 | 20.1 | 20.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.5 | ±0.4 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.6 7 ° | 16.7 14 ° | 16.4 | 0 ° | 17.3 7 ° | 17.4 14 ° | 17.1 | 0 ° | 19.3 4 ° | 19.3 8 ° | 19.0 | 0 ° | 19.9 4 ° | 19.9 8 ° | 19.6 | 0 ° | 20.1 4 ° | 20.2 8 ° | 20.0 | 0 ° | 20.7 4 ° | 20.9 8 ° | 20.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.5 | ±2.8 | ±2.1 | ±1.7 | ±1 | ±1.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 | ±0.3 | ±0.2 | ±0.4 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 19 | 23 | 16 | 15 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 28 | 30 | 31 | 30 |
CPR at Boresight, dB | 28 | 29 | 23 | 24 | 20 | 19 |
CPR at 10 dB Horizontal Beamwidth, dB | 13 | 17 | 13 | 13 | 13 | 13 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1 m² | 10.764 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.26 ft² |
Mechanical Tilt Range | 0°–13° |
Wind Loading @ Velocity, frontal | 1,065.0 N @ 150 km/h (239.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 220.0 N @ 150 km/h (49.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,065.0 N @ 150 km/h (239.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 935.0 N @ 150 km/h (210.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 1996 mm | 78.583 in |
Weight, gross | 40.2 kg | 88.626 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1829 mm | 72.008 in |
Net Weight, without mounting kit | 29.2 kg | 64.375 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 16.9 | 17.6 | 19.6 | 20.1 | 20.5 | 21.0 |
Beamwidth, Horizontal, degrees | 47 | 43 | 45 | 42 | 42 | 39 |
Beamwidth, Vertical, degrees | 12.4 | 11.4 | 5.8 | 5.3 | 5.1 | 4.5 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 16 | 16 | 18 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 33 | 35 | 37 | 37 | 39 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 16.6 | 17.3 | 19.2 | 19.8 | 20.1 | 20.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.5 | ±0.4 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.6; 7 ° | 16.7; 14 ° | 16.4 | 0 ° | 17.3; 7 ° | 17.4; 14 ° | 17.1 | 0 ° | 19.3; 4 ° | 19.3; 8 ° | 19.0 | 0 ° | 19.9; 4 ° | 19.9; 8 ° | 19.6 | 0 ° | 20.1; 4 ° | 20.2; 8 ° | 20.0 | 0 ° | 20.7; 4 ° | 20.9; 8 ° | 20.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.5 | ±2.8 | ±2.1 | ±1.7 | ±1 | ±1.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 | ±0.3 | ±0.2 | ±0.4 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 19 | 23 | 16 | 15 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 28 | 30 | 31 | 30 |
CPR at Boresight, dB | 28 | 29 | 23 | 24 | 20 | 19 |
CPR at 10 dB Horizontal Beamwidth, dB | 13 | 17 | 13 | 13 | 13 | 13 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1 m² | 10.764 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.26 ft² |
Mechanical Tilt Range | 0°–13° |
Wind Loading @ Velocity, frontal | 1,065.0 N @ 150 km/h (239.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 220.0 N @ 150 km/h (49.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,065.0 N @ 150 km/h (239.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 935.0 N @ 150 km/h (210.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 1996 mm | 78.583 in |
Weight, gross | 40.2 kg | 88.626 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse