VVSSP-360S-F
10-port small cell antenna, 4x 1695-2690, 4x 3300-4000, 2x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
Features and Benefits
- Broadband Mid Band arrays (AWS/PCS/WCS/Band 41) with 4T4R (4X MIMO) capability
- Broadband performance – optimized for CBRS and C-bands
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 10 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 200 mm | 7.874 in |
Length | 600 mm | 23.622 in |
Net Weight, antenna only | 7 kg | 15.432 lb |
5 GHz Port Power Table
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4000 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W |
Electrical Specifications
Y1-Y2 | Y1-Y2 | Y1-Y2 | P1-P2 | P1-P2 | P1-P2 | O1 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4000 | 5150–5925 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 9-10 |
Gain, dBi | 6.6 | 7.3 | 8.2 | 5.6 | 5.9 | 6.0 | 5.1 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 21.9 | 19.1 | 15.6 | 38.8 | 36.8 | 34.1 | 22.4 |
Beam Tilt, degrees | 7 | 7 | 7 | 0 | 0 | 0 | 0 |
USLS (First Lobe), dB | 14 | 14 | 14 | 6 | 6 | 5 | 9 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | -145 | -145 | -145 | |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 35 | 35 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4000 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 6.3 | 7.1 | 7.9 | 5.2 | 5.5 | 5.5 | 4.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.5 | ±0.6 | ±0.5 | ±0.5 | ±1.1 |
Beamwidth, Vertical Tolerance, degrees | ±2 | ±2.3 | ±1.5 | ±1 | ±0.9 | ±1.1 | ±6.5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 9.6 kg | 21.164 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 10 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 200 mm | 7.874 in |
Length | 600 mm | 23.622 in |
Net Weight, antenna only | 7 kg | 15.432 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4000 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W |
Electrical Specifications
Y1-Y2 | Y1-Y2 | Y1-Y2 | P1-P2 | P1-P2 | P1-P2 | O1 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4000 | 5150–5925 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 9-10 |
Gain, dBi | 6.6 | 7.3 | 8.2 | 5.6 | 5.9 | 6.0 | 5.1 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 21.9 | 19.1 | 15.6 | 38.8 | 36.8 | 34.1 | 22.4 |
Beam Tilt, degrees | 7 | 7 | 7 | 0 | 0 | 0 | 0 |
USLS (First Lobe), dB | 14 | 14 | 14 | 6 | 6 | 5 | 9 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | -145 | -145 | -145 | |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 35 | 35 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4000 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 6.3 | 7.1 | 7.9 | 5.2 | 5.5 | 5.5 | 4.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.5 | ±0.6 | ±0.5 | ±0.5 | ±1.1 |
Beamwidth, Vertical Tolerance, degrees | ±2 | ±2.3 | ±1.5 | ±1 | ±0.9 | ±1.1 | ±6.5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 9.6 kg | 21.164 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse