VVSSP-65S-R1B
10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 1 W |
Power Consumption, idle state, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 600 mm | 23.622 in |
Net Weight, without mounting kit | 5.9 kg | 13.007 lb |
Outer Diameter | 200 mm | 7.874 in |
5 GHz Port Power Table
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3400 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 11.6 | 12.3 | 12.8 | 9.8 | 4.2 |
Beamwidth, Horizontal, degrees | 85 | 74 | 70 | 71 | 73 |
Beamwidth, Vertical, degrees | 22.9 | 19.7 | 16 | 32.9 | 26.3 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 7 | 4 |
USLS (First Lobe), dB | 14 | 16 | 15 | 11 | 13 |
Front-to-Back Ratio at 180°, dB | 25 | 28 | 26 | 25 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | ||
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 11.2 | 11.9 | 12.3 | 9.4 | 3.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.4 | ±0.5 | ±0.8 | ±1.1 |
Gain by Beam Tilt, average, dBi | 2 ° | 11.0 6 ° | 11.210 ° | 11.2 | 2 ° | 11.8 6 ° | 11.910 ° | 12.0 | 2 ° | 12.1 6 ° | 12.410 ° | 12.4 | ||
Beamwidth, Horizontal Tolerance, degrees | ±8.4 | ±8.2 | ±8.5 | ±12 | ±21 |
Beamwidth, Vertical Tolerance, degrees | ±2.4 | ±2 | ±1.3 | ±2.6 | ±4.8 |
Front-to-Back Total Power at 180° ± 30°, dB | 18 | 22 | 20 | 18 | 22 |
CPR at Boresight, dB | 14 | 17 | 16 | 15 | 10 |
CPR at Sector, dB | 10 | 9 | 6 | 3 | 5 |
Mechanical Specifications
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 90.0 N @ 150 km/h (20.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 8.5 kg | 18.739 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 1 W |
Power Consumption, idle state, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 600 mm | 23.622 in |
Net Weight, without mounting kit | 5.9 kg | 13.007 lb |
Outer Diameter | 200 mm | 7.874 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3400 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 11.6 | 12.3 | 12.8 | 9.8 | 4.2 |
Beamwidth, Horizontal, degrees | 85 | 74 | 70 | 71 | 73 |
Beamwidth, Vertical, degrees | 22.9 | 19.7 | 16 | 32.9 | 26.3 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 7 | 4 |
USLS (First Lobe), dB | 14 | 16 | 15 | 11 | 13 |
Front-to-Back Ratio at 180°, dB | 25 | 28 | 26 | 25 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | ||
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 11.2 | 11.9 | 12.3 | 9.4 | 3.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.4 | ±0.5 | ±0.8 | ±1.1 |
Gain by Beam Tilt, average, dBi | 2 ° | 11.0; 6 ° | 11.2;10 ° | 11.2 | 2 ° | 11.8; 6 ° | 11.9;10 ° | 12.0 | 2 ° | 12.1; 6 ° | 12.4;10 ° | 12.4 | ||
Beamwidth, Horizontal Tolerance, degrees | ±8.4 | ±8.2 | ±8.5 | ±12 | ±21 |
Beamwidth, Vertical Tolerance, degrees | ±2.4 | ±2 | ±1.3 | ±2.6 | ±4.8 |
Front-to-Back Total Power at 180° ± 30°, dB | 18 | 22 | 20 | 18 | 22 |
CPR at Boresight, dB | 14 | 17 | 16 | 15 | 10 |
CPR at Sector, dB | 10 | 9 | 6 | 3 | 5 |
Mechanical Specifications
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 90.0 N @ 150 km/h (20.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 8.5 kg | 18.739 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse