5502871-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SC adapter protective cover, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Dust cover |
General Specifications
Body Style | Simplex |
Color | Black |
Dimensions
Height | 11.5 mm | 0.453 in |
Width | 9.1 mm | 0.358 in |
Length | 11.26 mm | 0.443 in |
Material Specifications
Material Type | Plastic |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Dust cover |
General Specifications
Body Style | Simplex |
Color | Black |
Dimensions
Height | 11.5 mm | 0.453 in |
Width | 9.1 mm | 0.358 in |
Length | 11.26 mm | 0.443 in |
Material Specifications
Material Type | Plastic |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse