7634507-01 | i-POI 19-G
i-POI™ CommScope Active Intelligent Point of Interface, PCS 1900 band, GSM
Specifications
Specifications
Product Classification
Product Type | Active point of interface, intelligent |
Product Brand | i-POI™ |
General Specifications
BTS Interface Location, Rx/Tx combined | Rear |
DAS Interface Location, Rx diversity from DAS | Front |
DAS Interface Location, Rx from DAS | Front |
DAS Interface Location, Tx combined BTS signal | Front |
DAS Interface, Tx combined BTS signal | QMA Female |
DAS Interface, Tx combined BTS signal, quantity | 2 |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
License Band | PCS 1900 |
Packaging and Weights
Height, packed | 190 mm | 7.48 in |
Width, packed | 345 mm | 13.583 in |
Depth, packed | 640 mm | 25.197 in |
Weight, gross | 7.5 kg | 16.535 lb |
Weight, net | 5.2 kg | 11.464 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Active point of interface, intelligent |
Product Brand | i-POI™ |
General Specifications
BTS Interface Location, Rx/Tx combined | Rear |
DAS Interface Location, Rx diversity from DAS | Front |
DAS Interface Location, Rx from DAS | Front |
DAS Interface Location, Tx combined BTS signal | Front |
DAS Interface, Tx combined BTS signal | QMA Female |
DAS Interface, Tx combined BTS signal, quantity | 2 |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
License Band | PCS 1900 |
Packaging and Weights
Height, packed | 190 mm | 7.48 in |
Width, packed | 345 mm | 13.583 in |
Depth, packed | 640 mm | 25.197 in |
Weight, gross | 7.5 kg | 16.535 lb |
Weight, net | 5.2 kg | 11.464 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Video
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
![](https://play.vidyard.com/wsxGrtxZdXiTnZGncusSnK.jpg)
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
Warranty
Product Compliance Documentation
Product Specification
Video
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
![](https://play.vidyard.com/wsxGrtxZdXiTnZGncusSnK.jpg)
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
Warranty
Other Ways to Browse