860651492-14 | EMBEDDED POLE FOR COMMSCOPE 10" DIAMETER POLES
Embedded Pole for CommScope 10.75" Diameter Poles
Features and Benefits
Includes hardware to attach to pole shaft
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Height | 4267.200 mm | 168 in |
Pole Height Options | 4.267 m | 14 ft |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Pole Diameter | 273.050 mm | 10.75 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Height | 4267.200 mm | 168 in |
Pole Height Options | 4.267 m | 14 ft |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Pole Diameter | 273.050 mm | 10.75 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse