E15R02P10
SpectrumShare Active Filter for GSM 900 and UMTS 900
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
AISG Connector | 8-pin DIN Female, circular |
AISG Connector Standard | IEC 60130-9 |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Dimensions
Height | 280 mm | 11.024 in |
Width | 140 mm | 5.512 in |
Depth | 170 mm | 6.693 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Input RF CW Power, no damage, maximum | 43 dBm @ 1 min |
Failure Current Consumption | 185 mA ±10 mA @ 10–18 V |
Lightning Protection | dc Ground |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA ±10 mA @ 10–12 V | 140 mA ±15 mA @ 12 V |
Overcurrent Protection | 2 A |
Overcurrent Protection Tolerance | ±0.1 A |
Power Consumption, maximum | 2 W |
Signaling Interface at Frequency | 3 dBm @ 2,176 MHz |
Signaling Interface Tolerance | ±2 dBm |
Voltage | 0–48 V, survival | 7–30 V, operational |
Electrical Specifications, Rx (Uplink)
Filter Attenuation, minimum | 45 dB |
Frequency Band | 880 – 915 MHz |
Gain | 12 dB |
Gain Ripple, maximum, specific | 1 dB (UMTS diversity) | 1.5 dB (GSM main) |
Gain Tolerance | ±1 |
Group Delay Variation at Frequency, maximum | 10 ns @ 240.00 MHz | 70 ns @ 5.00 MHz |
Insertion Loss Ripple, Bypass Mode, specific | 0.8 dB (UMTS diversity) | 1.3 dB (GSM main) |
Insertion Loss, Bypass Mode, typical | 6 dB |
Return Loss, Bypass Mode, minimum | 17 dB |
Return Loss, minimum | 17 dB |
Isolation, minimum, specific | 20 dB (GSM main to UMTS diversity) | 36 dB (GSM main to GSM diversity) | 36 dB (GSM main to UMTS main) | 36 dB (UMTS diversity to GSM diversity) | 36 dB (UMTS diversity to UMTS main) |
License Band | UMTS 900 |
Noise Figure, Full Band at Temperature, typical | 1.70 dB @ 25 °C |
Noise Figure, Mid Band at Temperature, typical | 1.20 dB @ 25 °C |
Output 1 dB Compression Point, minimum | 10 dBm |
Output IP3, minimum | 23 dBm |
Port Designation | Antenna port 1 |
Total Group Delay, maximum | 180 ns |
Electrical Specifications 2, Rx (Uplink)
Filter Attenuation, minimum | 45 dB |
Frequency Band | 880 – 915 MHz |
Gain | 12 dB |
Gain Ripple, maximum, specific | 1 dB (UMTS diversity) | 1.5 dB (GSM main) |
Gain Tolerance | ±1 |
Group Delay Variation at Frequency, maximum | 10 ns @ 240.00 MHz | 70 ns @ 5.00 MHz |
Isolation, minimum, specific | 20 dB (GSM diversity to UMTS main) | 36 dB (GSM diversity to GSM main) | 36 dB (GSM diversity to UMTS diversity) | 36 dB (UMTS main to GSM main) | 36 dB (UMTS main to UMTS diversity) |
License Band | GSM |
Noise Figure, Full Band at Temperature, typical | 1.70 dB @ 25 °C |
Noise Figure, Mid Band at Temperature, typical | 2.00 dB @ 25 °C |
Output 1 dB Compression Point, minimum | 10 dBm |
Output IP3, mimimum | 23 dBm |
Port Designation | Antenna port 2 |
Total Group Delay, maximum | 180 ns |
Insertion Loss Ripple, Bypass Mode, specific | 0.8 dB (GSM diversity) | 1.3 dB (UMTS main) |
Insertion Loss, Bypass Mode, typical | 6 dB |
Return Loss, Bypass Mode, minimum | 17 dB |
Return Loss, minimum | 17 dB |
Electrical Specifications, Tx (Downlink)
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD, specific | -107 dBm (antenna port 1) | -95 dBm (GSM main) |
Filter Attenuation, minimum | 50 dB |
Frequency Band | 925 – 960 MHz |
Group Delay Variation at Frequency, maximum | 65 ns @ 5.00 MHz |
License Band | GSM |
Input Power, PEP, maximum | 5000 W |
Total Group Delay, maximum | 110 ns |
Insertion Loss Ripple, maximum | 0.7 dB |
Insertion Loss, maximum | 0.85 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD, specific | -107 dBm (antenna port 2) | -95 dBm (UMTS main) |
Filter Attenuation, minimum | 80 dBm |
Frequency Band | 925 – 960 MHz |
Group Delay Variation at Frequency, maximum | 65 ns @ 5.00 MHz |
Input Power, PEP, maximum | 5000 W |
Insertion Loss Ripple, maximum | 0.7 dB |
Insertion Loss, maximum | 0.85 dB |
License Band | UMTS 900 |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 110 ns |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, without mounting hardware | 8 kg | 17.637 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
AISG Connector | 8-pin DIN Female, circular |
AISG Connector Standard | IEC 60130-9 |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Dimensions
Height | 280 mm | 11.024 in |
Width | 140 mm | 5.512 in |
Depth | 170 mm | 6.693 in |
Electrical Specifications
Input RF CW Power, no damage, maximum | 43 dBm @ 1 min |
Failure Current Consumption | 185 mA ±10 mA @ 10–18 V |
Lightning Protection | dc Ground |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA ±10 mA @ 10–12 V | 140 mA ±15 mA @ 12 V |
Overcurrent Protection | 2 A |
Overcurrent Protection Tolerance | ±0.1 A |
Power Consumption, maximum | 2 W |
Signaling Interface at Frequency | 3 dBm @ 2,176 MHz |
Signaling Interface Tolerance | ±2 dBm |
Voltage | 0–48 V, survival | 7–30 V, operational |
Electrical Specifications, Rx (Uplink)
Filter Attenuation, minimum | 45 dB |
Frequency Band | 880 – 915 MHz |
Gain | 12 dB |
Gain Ripple, maximum, specific | 1 dB (UMTS diversity) | 1.5 dB (GSM main) |
Gain Tolerance | ±1 |
Group Delay Variation at Frequency, maximum | 10 ns @ 240.00 MHz | 70 ns @ 5.00 MHz |
Insertion Loss Ripple, Bypass Mode, specific | 0.8 dB (UMTS diversity) | 1.3 dB (GSM main) |
Insertion Loss, Bypass Mode, typical | 6 dB |
Return Loss, Bypass Mode, minimum | 17 dB |
Return Loss, minimum | 17 dB |
Isolation, minimum, specific | 20 dB (GSM main to UMTS diversity) | 36 dB (GSM main to GSM diversity) | 36 dB (GSM main to UMTS main) | 36 dB (UMTS diversity to GSM diversity) | 36 dB (UMTS diversity to UMTS main) |
License Band | UMTS 900 |
Noise Figure, Full Band at Temperature, typical | 1.70 dB @ 25 °C |
Noise Figure, Mid Band at Temperature, typical | 1.20 dB @ 25 °C |
Output 1 dB Compression Point, minimum | 10 dBm |
Output IP3, minimum | 23 dBm |
Port Designation | Antenna port 1 |
Total Group Delay, maximum | 180 ns |
Electrical Specifications 2, Rx (Uplink)
Filter Attenuation, minimum | 45 dB |
Frequency Band | 880 – 915 MHz |
Gain | 12 dB |
Gain Ripple, maximum, specific | 1 dB (UMTS diversity) | 1.5 dB (GSM main) |
Gain Tolerance | ±1 |
Group Delay Variation at Frequency, maximum | 10 ns @ 240.00 MHz | 70 ns @ 5.00 MHz |
Isolation, minimum, specific | 20 dB (GSM diversity to UMTS main) | 36 dB (GSM diversity to GSM main) | 36 dB (GSM diversity to UMTS diversity) | 36 dB (UMTS main to GSM main) | 36 dB (UMTS main to UMTS diversity) |
License Band | GSM |
Noise Figure, Full Band at Temperature, typical | 1.70 dB @ 25 °C |
Noise Figure, Mid Band at Temperature, typical | 2.00 dB @ 25 °C |
Output 1 dB Compression Point, minimum | 10 dBm |
Output IP3, mimimum | 23 dBm |
Port Designation | Antenna port 2 |
Total Group Delay, maximum | 180 ns |
Insertion Loss Ripple, Bypass Mode, specific | 0.8 dB (GSM diversity) | 1.3 dB (UMTS main) |
Insertion Loss, Bypass Mode, typical | 6 dB |
Return Loss, Bypass Mode, minimum | 17 dB |
Return Loss, minimum | 17 dB |
Electrical Specifications, Tx (Downlink)
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD, specific | -107 dBm (antenna port 1) | -95 dBm (GSM main) |
Filter Attenuation, minimum | 50 dB |
Frequency Band | 925 – 960 MHz |
Group Delay Variation at Frequency, maximum | 65 ns @ 5.00 MHz |
License Band | GSM |
Input Power, PEP, maximum | 5000 W |
Total Group Delay, maximum | 110 ns |
Insertion Loss Ripple, maximum | 0.7 dB |
Insertion Loss, maximum | 0.85 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD, specific | -107 dBm (antenna port 2) | -95 dBm (UMTS main) |
Filter Attenuation, minimum | 80 dBm |
Frequency Band | 925 – 960 MHz |
Group Delay Variation at Frequency, maximum | 65 ns @ 5.00 MHz |
Input Power, PEP, maximum | 5000 W |
Insertion Loss Ripple, maximum | 0.7 dB |
Insertion Loss, maximum | 0.85 dB |
License Band | UMTS 900 |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 110 ns |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, without mounting hardware | 8 kg | 17.637 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse