2064651-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Professional Fiber Tool Inspection Kit
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
General Specifications
Compatible Interface | LC | MPO | SC |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | 1.25mm stick cleaner | 2.5mm stick cleaner | 200X Microscope kit with 2.5mm adapter cap | Card cleaner | Carrying case | Fiber Optic VFL with 2.5 and 1.25mm adapter caps | Instruction sheet | LC I.B.C. | MPO Microscope adapter | MPO/APC Microscope adapter | MTP/MPO I.B.C | One slot reel cleaner | One slot reel cleaner for 1.25mm, 2.5mm and MPO/MTP (Male/Female) | SC I.B.C. | Universal 1.25mm microscope adapter |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
General Specifications
Compatible Interface | LC | MPO | SC |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | 1.25mm stick cleaner | 2.5mm stick cleaner | 200X Microscope kit with 2.5mm adapter cap | Card cleaner | Carrying case | Fiber Optic VFL with 2.5 and 1.25mm adapter caps | Instruction sheet | LC I.B.C. | MPO Microscope adapter | MPO/APC Microscope adapter | MTP/MPO I.B.C | One slot reel cleaner | One slot reel cleaner for 1.25mm, 2.5mm and MPO/MTP (Male/Female) | SC I.B.C. | Universal 1.25mm microscope adapter |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse