760243617 | QWIK-FUSE™ Fiber Holder - Tight Buffer
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber holder, tight buffer and cordage (for use with Qwik-Fuse Installer and many AFL and Sumitomo splicers)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Compatible Interface | Qwik LC | Qwik SC |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Compatible Interface | Qwik LC | Qwik SC |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Video
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
![](https://play.vidyard.com/uHD5b7T1pZnbwu9sEZGwrF.jpg)
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
![](https://play.vidyard.com/e78DzZpuHdyo6X93JNpNT8.jpg)
Installation of Qwik-Fuse 2mm LC Connector with Qwik-Fuse Installer
![](https://play.vidyard.com/ifdCBkpq7sHpHwtVYKLNm1.jpg)
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
![](https://play.vidyard.com/9bjMBdj8awhgRRB7JqTpmJ.jpg)
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Warranty
Product Compliance Documentation
Product Specification
Video
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
![](https://play.vidyard.com/uHD5b7T1pZnbwu9sEZGwrF.jpg)
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
![](https://play.vidyard.com/e78DzZpuHdyo6X93JNpNT8.jpg)
Installation of Qwik-Fuse 2mm LC Connector with Qwik-Fuse Installer
![](https://play.vidyard.com/ifdCBkpq7sHpHwtVYKLNm1.jpg)
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
![](https://play.vidyard.com/9bjMBdj8awhgRRB7JqTpmJ.jpg)
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Warranty
Other Ways to Browse