WB-LB24-3
Waveguide Bridge Support Bracket, 24 in wide for 3-1/2 in OD legs
Specifications
Product Classification
Product Type | Support bracket |
General Specifications
Application | Waveguide bridge kit, 24 in |
Cable Runs, quantity | 24 |
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 50.8 mm | 2 in |
Width | 812.8 mm | 32 in |
Length | 152.4 mm | 6 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Support bracket |
General Specifications
Application | Waveguide bridge kit, 24 in |
Cable Runs, quantity | 24 |
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 50.8 mm | 2 in |
Width | 812.8 mm | 32 in |
Length | 152.4 mm | 6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 7.3 kg | 16.094 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse