CB-12-27LH
Base Product: CABLE-BANDING-SERIES
Heat-stabilized weather resistant acetal cable banding, 1/2 in x 27 in length with attached locking head, package contains 25 pieces
Specifications
Product Classification
Product Type | Banding |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Color | Black |
Mounting | Round member |
Dimensions
Width | 12.7 mm | 0.5 in |
Length | 0.686 m | 2.25 ft |
Material Thickness | 1.524 mm | 0.06 in |
Material Specifications
Material Type | Heat-stabilized weather resistant acetal |
Mechanical Specifications
Tensile Force | 1112.055 N | 250 lbf |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 25 |
Product Classification
Product Type | Banding |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Color | Black |
Mounting | Round member |
Dimensions
Width | 12.7 mm | 0.5 in |
Length | 0.686 m | 2.25 ft |
Material Thickness | 1.524 mm | 0.06 in |
Material Specifications
Material Type | Heat-stabilized weather resistant acetal |
Mechanical Specifications
Tensile Force | 1112.055 N | 250 lbf |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 25 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse