PB-G3T-2
Tapered Pipe Frame Stand-Off Bracket, 36 in, for 2 in to 5 in OD legs
Specifications
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Legs, 50.8–127 mm (2–5 in) OD |
Note | Four 72 in x 8 in panel antennas per sector |
Tower Taper | Tapered |
Dimensions
Height | 1447.8 mm | 57 in |
Width | 254 mm | 10 in |
Length | 838.2 mm | 33 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Clamps | Stand-off |
Packaging quantity | 1 |
Weight, net | 62.6 kg | 138.009 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Legs, 50.8–127 mm (2–5 in) OD |
Note | Four 72 in x 8 in panel antennas per sector |
Tower Taper | Tapered |
Dimensions
Height | 1447.8 mm | 57 in |
Width | 254 mm | 10 in |
Length | 838.2 mm | 33 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Clamps | Stand-off |
Packaging quantity | 1 |
Weight, net | 62.6 kg | 138.009 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Assembly Drawing
Product Compliance Documentation
Other Ways to Browse