NNH4-85B-R6
12-port sector antenna, 4x 694–894 and 8x 1695–2360 MHz, 85° HPBW, 6x RETs
Features and Benefits
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and High band
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 37.3 kg | 82.232 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–806 | 806–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 14.5 | 14.8 | 15.9 | 16.8 | 17.4 | 17.9 |
Beamwidth, Horizontal, degrees | 82 | 76 | 84 | 82 | 78 | 73 |
Beamwidth, Vertical, degrees | 12.5 | 11.1 | 5.5 | 5.2 | 5 | 4.6 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 15 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 27 | 28 | 30 | 30 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 806–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.5 | 14.9 | 16.1 | 16.7 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±1.4 | ±0.8 | ±0.9 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.9 8 ° | 14.014 ° | 13.9 | 2 ° | 14.4 8 ° | 14.614 ° | 14.3 | 2 ° | 14.9 7 ° | 15.112 ° | 14.7 | 2 ° | 16.0 7 ° | 16.212 ° | 15.9 | 2 ° | 16.5 7 ° | 16.812 ° | 16.5 | 2 ° | 17.6 7 ° | 17.612 ° | 16.8 |
Beamwidth, Horizontal Tolerance, degrees | ±10.2 | ±5.2 | ±8.9 | ±10.7 | ±10.2 | ±11.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.7 | ±0.2 | ±0.3 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 20 | 19 | 13 | 15 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 22 | 25 | 24 | 24 |
CPR at Boresight, dB | 20 | 21 | 15 | 16 | 15 | 17 |
CPR at Sector, dB | 11 | 8 | 10 | 11 | 11 | 8 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.64 m² | 6.889 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 48.4 kg | 106.704 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 37.3 kg | 82.232 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–806 | 806–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 14.5 | 14.8 | 15.9 | 16.8 | 17.4 | 17.9 |
Beamwidth, Horizontal, degrees | 82 | 76 | 84 | 82 | 78 | 73 |
Beamwidth, Vertical, degrees | 12.5 | 11.1 | 5.5 | 5.2 | 5 | 4.6 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 15 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 27 | 28 | 30 | 30 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 806–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.5 | 14.9 | 16.1 | 16.7 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±1.4 | ±0.8 | ±0.9 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.9; 8 ° | 14.0;14 ° | 13.9 | 2 ° | 14.4; 8 ° | 14.6;14 ° | 14.3 | 2 ° | 14.9; 7 ° | 15.1;12 ° | 14.7 | 2 ° | 16.0; 7 ° | 16.2;12 ° | 15.9 | 2 ° | 16.5; 7 ° | 16.8;12 ° | 16.5 | 2 ° | 17.6; 7 ° | 17.6;12 ° | 16.8 |
Beamwidth, Horizontal Tolerance, degrees | ±10.2 | ±5.2 | ±8.9 | ±10.7 | ±10.2 | ±11.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.7 | ±0.2 | ±0.3 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 20 | 19 | 13 | 15 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 22 | 25 | 24 | 24 |
CPR at Boresight, dB | 20 | 21 | 15 | 16 | 15 | 17 |
CPR at Sector, dB | 11 | 8 | 10 | 11 | 11 | 8 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.64 m² | 6.889 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 48.4 kg | 106.704 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse