T4S4-90A-R2-V3
16-port Planar Array Antenna, 8x 2300–2690 and 8x 3300-3800MHz, 90° HPBW, 2x RET
Features and Benefits
- For use in beamforming systems includes one calibration port per band
- 4x M-LOC cluster connectors (comprising 16 RF ports + 2 calibration ports in total) are provided for the beam-forming arrays
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface, quantity | 1 female | 1 male |
Internal RET | High band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 32.82 kg | 72.356 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 16.5 | 16.5 | 15.7 | 16.1 |
Beamwidth, Horizontal, degrees | 103 | 97 | 99 | 92 |
Beamwidth, Vertical, degrees | 5.2 | 5 | 6.7 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 20 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 30 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 1.8 | 1.8 | 1.8 | 1.8 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 14 | 14 | 14 | 14 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 18 | 18 | 18 | 18 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 16.0 | 16.1 | 15.0 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.6 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±13.1 | ±6.2 | ±14.9 | ±18 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 20 | 21 |
CPR at Boresight, dB | 15 | 15 | 17 | 14 |
CPR at Sector, dB | 11 | 8 | 9 | 8 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 17.9 | 17.9 | 16.2 | 16.3 |
Beamwidth, Horizontal, degrees | 63 | 62 | 67 | 65 |
Beamwidth, Horizontal Tolerance, degrees | ±4.9 | ±3.2 | ±7.8 | ±4.9 |
Beamwidth, Vertical, degrees | 5.2 | 4.9 | 6.7 | 6.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.2 | ±0.4 | ±0.4 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 21.6 | 21.8 | 20.6 | 20.8 |
Steered 0° Gain Tolerance, dBi | ±0.3 | ±0.4 | ±0.4 | ±0.6 |
Steered 0° Beamwidth, Horizontal, degrees | 27 | 25 | 25 | 23 |
Steered 0° CPR at Beampeak, dB | 16 | 16 | 20 | 15 |
Steered 0° Horizontal Sidelobe, dB | 12 | 11 | 12 | 12 |
Steered 30° Gain, dBi | 21.2 | 21.2 | 19.8 | 19.9 |
Steered 30° Gain Tolerance, dBi | ±0.3 | ±0.5 | ±0.4 | ±0.5 |
Steered 30° Beamwidth, Horizontal, degrees | 29 | 27 | 29 | 27 |
Steered 30° Horizontal Sidelobe, dB | 10 | 9 | 10 | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 21.1 | 21.1 | 19.7 | 19.9 |
Beamwidth, Horizontal, degrees | 32 | 31 | 32 | 30 |
CPR at Beampeak, dB | 16 | 15 | 18 | 16 |
Horizontal Sidelobe, dB | 18 | 17 | 18 | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 1682 mm | 66.221 in |
Weight, gross | 45.32 kg | 99.913 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface, quantity | 1 female | 1 male |
Internal RET | High band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 32.82 kg | 72.356 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 16.5 | 16.5 | 15.7 | 16.1 |
Beamwidth, Horizontal, degrees | 103 | 97 | 99 | 92 |
Beamwidth, Vertical, degrees | 5.2 | 5 | 6.7 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 20 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 30 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 1.8 | 1.8 | 1.8 | 1.8 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 14 | 14 | 14 | 14 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 18 | 18 | 18 | 18 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 16.0 | 16.1 | 15.0 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.6 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±13.1 | ±6.2 | ±14.9 | ±18 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 20 | 21 |
CPR at Boresight, dB | 15 | 15 | 17 | 14 |
CPR at Sector, dB | 11 | 8 | 9 | 8 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 17.9 | 17.9 | 16.2 | 16.3 |
Beamwidth, Horizontal, degrees | 63 | 62 | 67 | 65 |
Beamwidth, Horizontal Tolerance, degrees | ±4.9 | ±3.2 | ±7.8 | ±4.9 |
Beamwidth, Vertical, degrees | 5.2 | 4.9 | 6.7 | 6.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.2 | ±0.4 | ±0.4 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 21.6 | 21.8 | 20.6 | 20.8 |
Steered 0° Gain Tolerance, dBi | ±0.3 | ±0.4 | ±0.4 | ±0.6 |
Steered 0° Beamwidth, Horizontal, degrees | 27 | 25 | 25 | 23 |
Steered 0° CPR at Beampeak, dB | 16 | 16 | 20 | 15 |
Steered 0° Horizontal Sidelobe, dB | 12 | 11 | 12 | 12 |
Steered 30° Gain, dBi | 21.2 | 21.2 | 19.8 | 19.9 |
Steered 30° Gain Tolerance, dBi | ±0.3 | ±0.5 | ±0.4 | ±0.5 |
Steered 30° Beamwidth, Horizontal, degrees | 29 | 27 | 29 | 27 |
Steered 30° Horizontal Sidelobe, dB | 10 | 9 | 10 | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 2300–2500 | 2500–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 21.1 | 21.1 | 19.7 | 19.9 |
Beamwidth, Horizontal, degrees | 32 | 31 | 32 | 30 |
CPR at Beampeak, dB | 16 | 15 | 18 | 16 |
Horizontal Sidelobe, dB | 18 | 17 | 18 | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 1682 mm | 66.221 in |
Weight, gross | 45.32 kg | 99.913 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse