884015038/32 | CS67ZC WHT C7A 4/22 S/FTP RL 1 KM
- Available in:
- EMEA
CS67ZC Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3280 ft (1 km) length, reel
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS67ZC |
ANSI/TIA Category | 7A |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | White |
Pairs, quantity | 4 |
Transmission Standards | CENELEC EN 50288-9-1 | IEC 61156-7 |
Dimensions
Cable Length | 1000.000 m | 3280.84 ft |
Cable Length Tolerance | ±5% |
Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 22 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Coupling Attenuation | Type I |
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 6.51 ohms/100 m | 1.984 ohms/100 ft |
Mutual Capacitance at Frequency | 4.1 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 80 % |
Operating Frequency, maximum | 1200 MHz |
Operating Voltage, maximum | 80 V |
Safety Voltage Rating | 240 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, TYP | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACRF, STD | RL, STD | RL, TYP |
4.00 MHz | 3.5 | 90.0 | 82.0 | 90.0 | 79.0 | 23.0 | 35.0 |
10.00 MHz | 5.4 | 88.0 | 82.0 | 90.0 | 71.0 | 25.0 | 40.0 |
16.00 MHz | 6.8 | 86.0 | 82.0 | 90.0 | 67.0 | 25.0 | 40.0 |
20.00 MHz | 7.6 | 85.0 | 82.0 | 90.0 | 65.0 | 25.0 | 40.0 |
31.25 MHz | 9.6 | 83.0 | 82.0 | 90.0 | 61.0 | 25.0 | 40.0 |
62.50 MHz | 14.0 | 79.0 | 82.0 | 90.0 | 55.0 | 25.0 | 40.0 |
100.00 MHz | 18.0 | 76.0 | 82.0 | 90.0 | 51.0 | 23.0 | 40.0 |
125.00 MHz | 20.0 | 73.0 | 82.0 | 90.0 | 49.0 | 22.0 | 38.0 |
200.00 MHz | 25.0 | 68.0 | 82.0 | 90.0 | 45.0 | 21.0 | 35.0 |
250.00 MHz | 27.0 | 66.0 | 82.0 | 90.0 | 43.0 | 20.0 | 35.0 |
300.00 MHz | 30.0 | 63.0 | 82.0 | 90.0 | 41.0 | 20.0 | 30.0 |
600.00 MHz | 43.0 | 45.0 | 75.0 | 85.0 | 35.0 | 20.0 | 27.0 |
800.00 MHz | 49.0 | 37.0 | 75.0 | 83.0 | 32.0 | 19.0 | 25.0 |
1000.00 MHz | 57.0 | 29.0 | 75.0 | 83.0 | 31.0 | 18.0 | 25.0 |
1200.00 MHz | 63.0 | 22.0 | 75.0 | 82.0 | 29.0 | 17.0 | 22.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | EN 50399 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 65.301 kg/km | 43.88 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS67ZC |
ANSI/TIA Category | 7A |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | White |
Pairs, quantity | 4 |
Transmission Standards | CENELEC EN 50288-9-1 | IEC 61156-7 |
Dimensions
Cable Length | 1000.000 m | 3280.84 ft |
Cable Length Tolerance | ±5% |
Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 22 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Coupling Attenuation | Type I |
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 6.51 ohms/100 m | 1.984 ohms/100 ft |
Mutual Capacitance at Frequency | 4.1 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 80 % |
Operating Frequency, maximum | 1200 MHz |
Operating Voltage, maximum | 80 V |
Safety Voltage Rating | 240 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, TYP | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACRF, STD | RL, STD | RL, TYP |
4.00 MHz | 3.5 | 90.0 | 82.0 | 90.0 | 79.0 | 23.0 | 35.0 |
10.00 MHz | 5.4 | 88.0 | 82.0 | 90.0 | 71.0 | 25.0 | 40.0 |
16.00 MHz | 6.8 | 86.0 | 82.0 | 90.0 | 67.0 | 25.0 | 40.0 |
20.00 MHz | 7.6 | 85.0 | 82.0 | 90.0 | 65.0 | 25.0 | 40.0 |
31.25 MHz | 9.6 | 83.0 | 82.0 | 90.0 | 61.0 | 25.0 | 40.0 |
62.50 MHz | 14.0 | 79.0 | 82.0 | 90.0 | 55.0 | 25.0 | 40.0 |
100.00 MHz | 18.0 | 76.0 | 82.0 | 90.0 | 51.0 | 23.0 | 40.0 |
125.00 MHz | 20.0 | 73.0 | 82.0 | 90.0 | 49.0 | 22.0 | 38.0 |
200.00 MHz | 25.0 | 68.0 | 82.0 | 90.0 | 45.0 | 21.0 | 35.0 |
250.00 MHz | 27.0 | 66.0 | 82.0 | 90.0 | 43.0 | 20.0 | 35.0 |
300.00 MHz | 30.0 | 63.0 | 82.0 | 90.0 | 41.0 | 20.0 | 30.0 |
600.00 MHz | 43.0 | 45.0 | 75.0 | 85.0 | 35.0 | 20.0 | 27.0 |
800.00 MHz | 49.0 | 37.0 | 75.0 | 83.0 | 32.0 | 19.0 | 25.0 |
1000.00 MHz | 57.0 | 29.0 | 75.0 | 83.0 | 31.0 | 18.0 | 25.0 |
1200.00 MHz | 63.0 | 22.0 | 75.0 | 82.0 | 29.0 | 17.0 | 22.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | EN 50399 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 65.301 kg/km | 43.88 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse