SR141-50
Semi-rigid Cable, 50 Ohm
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Series | SR141-50 |
General Specifications
Braid Coverage | 100 % |
Cable Type | Conformable |
Dimensions
Diameter Over Dielectric | 2.98 mm | 0.117 in |
Inner Conductor OD | 0.92 mm | 0.036 in |
Outer Conductor OD | 3.58 mm | 0.141 in |
Nominal Size | 0.141 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 98.1 pF/m | 29.901 pF/ft |
dc Test Voltage | 1900 V |
Maximum Frequency | 18 GHz |
Operating Frequency Band | 30 – 18000 MHz |
Shielding Effectiveness | 100 dB |
Velocity | 69 % |
Attenuation
Frequency | Attenuation (dB/100 ft) |
450.0 MHz | 7.200 |
900.0 MHz | 10.600 |
1500.0 MHz | 14.000 |
1800.0 MHz | 15.600 |
2000.0 MHz | 16.500 |
2500.0 MHz | 18.800 |
3000.0 MHz | 23.000 |
5000.0 MHz | 31.000 |
6000.0 MHz | 33.000 |
7000.0 MHz | 37.000 |
8000.0 MHz | 40.000 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | PTFE |
Inner Conductor Material | Silver-plated copper-clad steel wire |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 12.954 mm | 0.51 in |
Environmental Specifications
Operating Temperature | -40 °C to +125 °C (-40 °F to +257 °F) |
Packaging and Weights
Cable weight | 0.05 kg/m | 0.034 lb/ft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Braided coaxial cable |
Product Series | SR141-50 |
General Specifications
Braid Coverage | 100 % |
Cable Type | Conformable |
Dimensions
Diameter Over Dielectric | 2.98 mm | 0.117 in |
Inner Conductor OD | 0.92 mm | 0.036 in |
Outer Conductor OD | 3.58 mm | 0.141 in |
Nominal Size | 0.141 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 98.1 pF/m | 29.901 pF/ft |
dc Test Voltage | 1900 V |
Maximum Frequency | 18 GHz |
Operating Frequency Band | 30 – 18000 MHz |
Shielding Effectiveness | 100 dB |
Velocity | 69 % |
Attenuation
Frequency | Attenuation (dB/100 ft) |
450.0 MHz | 7.200 |
900.0 MHz | 10.600 |
1500.0 MHz | 14.000 |
1800.0 MHz | 15.600 |
2000.0 MHz | 16.500 |
2500.0 MHz | 18.800 |
3000.0 MHz | 23.000 |
5000.0 MHz | 31.000 |
6000.0 MHz | 33.000 |
7000.0 MHz | 37.000 |
8000.0 MHz | 40.000 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | PTFE |
Inner Conductor Material | Silver-plated copper-clad steel wire |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 12.954 mm | 0.51 in |
Environmental Specifications
Operating Temperature | -40 °C to +125 °C (-40 °F to +257 °F) |
Packaging and Weights
Cable weight | 0.05 kg/m | 0.034 lb/ft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse