1-1695790-0
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Adapter, LC/PC quad, OM3/OM4, flanged, aqua
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter |
General Specifications
Body Style | Quad |
Color | Aqua |
Interface | LC/UPC |
Mounting | Square flange |
Total Ports, quantity | 4 |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter |
General Specifications
Body Style | Quad |
Color | Aqua |
Interface | LC/UPC |
Mounting | Square flange |
Total Ports, quantity | 4 |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse