760251611XYP | 12" Pole Base 4G/5G w/ Fluted Riser Shaft
Round 12 inch diameter, Integrated Pole Base Concealment Pole for 4G/5G deployments, with Straight Fluted riser shaft to house and conceal multiple radios and other wireless infrastructure equipment in the base of the pole.
Features and Benefits
Available After Market Kits, ordered separately:
-860668762- AMK-001 for mounting Ericsson 4435 Radio
CommScope Cap H Requires additional Radio Module, ordered separately:
-MTM1029-2000-xx Cap H Radio Module for 12” Integrated Poles
-860668762- AMK-001 for mounting Ericsson 4435 Radio
CommScope Cap H Requires additional Radio Module, ordered separately:
-MTM1029-2000-xx Cap H Radio Module for 12” Integrated Poles
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Includes everything needed for a low-power 4G/5G outdoor small cell site
- Up to 4 low power radios, integrated AC load center/OVP and Disconnect , PoleTop concealment module for LAA/DBRS radio mounting
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | WIFI |
Cooling | Passive Cooling |
Radio Compatibility, CommScope | CAP H |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4435 | Power Distribution |
Radio Compatibility, Nokia | (2) Airscale micro radios (Including LAA & CBRS models) | (2) Airscale micro radios – (radio concealment module) | AHIA | AHIB | AZRB | Power Distribution |
Radio Compatibility Samsung | Power Distribution | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 5 ft tall Equipment Base | 5.5 ft tall Radio Concealment Module |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 7.925 m | 26 ft | 9.144 m | 30 ft | 10.668 m | 35 ft |
Width | 325.120 mm | 12.8 in |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Portfolio | CommScope® |
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | WIFI |
Cooling | Passive Cooling |
Radio Compatibility, CommScope | CAP H |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4435 | Power Distribution |
Radio Compatibility, Nokia | (2) Airscale micro radios (Including LAA & CBRS models) | (2) Airscale micro radios – (radio concealment module) | AHIA | AHIB | AZRB | Power Distribution |
Radio Compatibility Samsung | Power Distribution | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 5 ft tall Equipment Base | 5.5 ft tall Radio Concealment Module |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 7.925 m | 26 ft | 9.144 m | 30 ft | 10.668 m | 35 ft |
Width | 325.120 mm | 12.8 in |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse