H-3X3-UW-43-AI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Low PIM 3x3 High Power Hybrid Matrix, 555–6000 MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid matrix |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | White (RAL 9010) |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 32 mm | 1.26 in |
Width | 162 mm | 6.378 in |
Length | 297 mm | 11.693 in |
Electrical Specifications
3rd Order IMD | -163 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 100 W |
Coupling | 5 dB |
Coupling Tolerance | ±1.1dB @ 555-6000 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 23 dB @ 2700–6000 MHz | 25 dB @ 555–2700 MHz |
Operating Frequency Band | 555 – 6000 MHz |
Peak Power, maximum | 1 kW |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 120 mm | 4.724 in |
Width, packed | 230 mm | 9.055 in |
Length, packed | 370 mm | 14.567 in |
Weight, gross | 2.5 kg | 5.512 lb |
Weight, net | 1.6 kg | 3.527 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid matrix |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | White (RAL 9010) |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 32 mm | 1.26 in |
Width | 162 mm | 6.378 in |
Length | 297 mm | 11.693 in |
Electrical Specifications
3rd Order IMD | -163 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 100 W |
Coupling | 5 dB |
Coupling Tolerance | ±1.1dB @ 555-6000 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 23 dB @ 2700–6000 MHz | 25 dB @ 555–2700 MHz |
Operating Frequency Band | 555 – 6000 MHz |
Peak Power, maximum | 1 kW |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 120 mm | 4.724 in |
Width, packed | 230 mm | 9.055 in |
Length, packed | 370 mm | 14.567 in |
Weight, gross | 2.5 kg | 5.512 lb |
Weight, net | 1.6 kg | 3.527 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse