MC-SA18-B
Stand-off Arm with U-bolts, 18 in
Specifications
Product Classification
Product Type | Support arms for ring mount |
General Specifications
Mounting | Ring mount |
Pipe, quantity | 0 |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 457.2 mm | 18 in |
Stand-off Distance | 457.2 mm | 18 in |
Outline Drawing
Click on image to enlarge. | |
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Criteria | One 72 in x 8 in panel antenna per sector |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Hardware | Stand-off arms | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Support arms for ring mount |
General Specifications
Mounting | Ring mount |
Pipe, quantity | 0 |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 457.2 mm | 18 in |
Stand-off Distance | 457.2 mm | 18 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Criteria | One 72 in x 8 in panel antenna per sector |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Hardware | Stand-off arms | U-bolts |
Packaging quantity | 1 |
Click on image to enlarge. | |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse