RF-PM86
Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES
Non-Penetrating Parapet Roof Mount, 2-3/8 in OD x 86 in adjustable pipe
Specifications
Product Classification
Product Type | Rooftop mount |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 1 |
Dimensions
Height | 2184.4 mm | 86 in |
Width | 914.4 mm | 36 in |
Length | 1.25 m | 4.1 ft |
Pipe Length | 2184.4 mm | 86 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Aluminum |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 33 kg | 72.752 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Rooftop mount |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 1 |
Dimensions
Height | 2184.4 mm | 86 in |
Width | 914.4 mm | 36 in |
Length | 1.25 m | 4.1 ft |
Pipe Length | 2184.4 mm | 86 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Aluminum |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 33 kg | 72.752 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse