Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RM-SM190-60

Base Product: TRIPOD-MOUNTS

Non-Penetrating Roof Mount

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tripod mount

General Specifications

Mounting Non-penetrating
Pipe, quantity 1

Dimensions

Height 1524 mm | 60 in
Width 914.4 mm | 36 in
Length 0.914 m | 3 ft
Pipe Length 1524 mm | 60 in
Pipe Outer Diameter 48.26 mm | 1.9 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Ballast tray | Mast | Supports
Packaging quantity 1
Weight, net 27.2 kg | 59.966 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Tripod mount

General Specifications

Mounting Non-penetrating
Pipe, quantity 1

Dimensions

Height 1524 mm | 60 in
Width 914.4 mm | 36 in
Length 0.914 m | 3 ft
Pipe Length 1524 mm | 60 in
Pipe Outer Diameter 48.26 mm | 1.9 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Ballast tray | Mast | Supports
Packaging quantity 1
Weight, net 27.2 kg | 59.966 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant