Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RM-SM238-60

Base Product: TRIPOD-MOUNTS

Non-Penetrating Roof Mount, 2-3/8 in x 60 in (60.3 mm x 1.5 m) pipe included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Tripod mount
Ordering Note CommScope® standard product (Global)
Warranty One year

General Specifications

Mounting Non-penetrating
Pipe, quantity 1

Dimensions

Height 1524 mm | 60 in
Width 889 mm | 35 in
Length 0.884 m | 2.9 ft
Pipe Length 1524 mm | 60 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets | Hardware | Pipe
Packaging quantity 1
Weight, net 30 kg | 66.139 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Portfolio CommScope®
Product Type Tripod mount
Ordering Note CommScope® standard product (Global)
Warranty One year

General Specifications

Mounting Non-penetrating
Pipe, quantity 1

Dimensions

Height 1524 mm | 60 in
Width 889 mm | 35 in
Length 0.884 m | 2.9 ft
Pipe Length 1524 mm | 60 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets | Hardware | Pipe
Packaging quantity 1
Weight, net 30 kg | 66.139 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant