TP-300
Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES
Multi-Sector Rooftop Mount
Specifications
Product Classification
Product Type | Rooftop mount |
General Specifications
Mounting | Penetrating |
Dimensions
Height | 1905 mm | 75 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Length | 3.81 m | 12.5 ft |
Pipe Outer Diameter | 60.96 mm | 2.4 in | 73.66 mm | 2.9 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Mount |
Packaging quantity | 1 |
Weight, net | 257.9 kg | 568.571 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rooftop mount |
General Specifications
Mounting | Penetrating |
Dimensions
Height | 1905 mm | 75 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Length | 3.81 m | 12.5 ft |
Pipe Outer Diameter | 60.96 mm | 2.4 in | 73.66 mm | 2.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Mount |
Packaging quantity | 1 |
Weight, net | 257.9 kg | 568.571 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse