PC-034
Pipe Cap, 3-1/2 in OD
Specifications
Product Classification
Product Type | Pipe column |
General Specifications
Application | Base shoe | Direct burial |
Mounting | Waveguide bridge support bracket |
Dimensions
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Length | 101.6 mm | 4 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Anchors | Pipe |
Packaging quantity | 1 |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Pipe column |
General Specifications
Application | Base shoe | Direct burial |
Mounting | Waveguide bridge support bracket |
Dimensions
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Length | 101.6 mm | 4 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Anchors | Pipe |
Packaging quantity | 1 |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse