CQX6192342T-DS-43 | E14F15P52
Twin Quadplexer 617-960/AWS-WCS/PCS/ CBRS-C-Band, DC Sense,, 4.3-10 connectors
Features and Benefits
- New Combining Solution to introduce 5G, 3.5GHz band
- BTS-to-feeder and feeder-to-antenna application
- New 4.3-10 connectors for improved PIM performance and size reduction
- Automatic dc switching with dc sense
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Common Port Label | COMM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 147 mm | 5.787 in |
Width | 205 mm | 8.071 in |
Depth | 101 mm | 3.976 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | LMR 800 | LMR 900 | PCS 1900 | TDD 3500 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Pass-through Current, maximum | 2 A |
Voltage | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | 617-960 | PCS | AWS-WCS | CBRS, C-Band |
License Band | CEL 850, Band Pass CEL 900, Band Pass USA 600, Band Pass USA 700, Band Pass USA 750, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass AWS 2000, Band Pass WCS 2300, Band Pass | TDD 3500, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–960 | 1850-1995 | 1695–1780 2110–2360 | 3300–4200 |
Insertion Loss, maximum, dB | 0.30 | 0.30 | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 8 | 20 | 20 | 8 |
Return Loss, typical, dB | 21 | 20 | 20 | 20 |
Isolation, minimum, dB | 45 @ 1695–1780 2110–2360 50 @ 1850–1995 50 @ 3300–4200 | 40 @ 1695–1780 50 @ 2110–2360 50 @ 3300–4200 50 @ 617–960 | 40 @ 1850–1995 50 @ 3300–4200 50 @ 617–960 | 50 @ 1695–2180 50 @ 1850–1995 50 @ 2110–2360 50 @ 617–960 |
Input Power, RMS, maximum, W | 120 | 120 | 120 | 80 |
Input Power, PEP, maximum, W | 1,200 | 1,200 | 1,200 | 800 |
3rd Order PIM, maximum, dBc | -155 | -155 | -155 | -153 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 152.2 N @ 241 km/h (34.2 lbf @ 241 km/h) |
Wind Loading @ Velocity, lateral | 104.6 N @ 241 km/h (23.5 lbf @ 241 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.2 kg | 0.441 lb |
Weight, without mounting hardware | 3.95 kg | 8.708 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Common Port Label | COMM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 147 mm | 5.787 in |
Width | 205 mm | 8.071 in |
Depth | 101 mm | 3.976 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | LMR 800 | LMR 900 | PCS 1900 | TDD 3500 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Pass-through Current, maximum | 2 A |
Voltage | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | 617-960 | PCS | AWS-WCS | CBRS, C-Band |
License Band | CEL 850, Band Pass; CEL 900, Band Pass; USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass; AWS 2000, Band Pass; WCS 2300, Band Pass | TDD 3500, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–960 | 1850-1995 | 1695–1780; 2110–2360 | 3300–4200 |
Insertion Loss, maximum, dB | 0.30 | 0.30 | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 8 | 20 | 20 | 8 |
Return Loss, typical, dB | 21 | 20 | 20 | 20 |
Isolation, minimum, dB | 45 @ 1695–1780 2110–2360; 50 @ 1850–1995; 50 @ 3300–4200 | 40 @ 1695–1780; 50 @ 2110–2360; 50 @ 3300–4200; 50 @ 617–960 | 40 @ 1850–1995; 50 @ 3300–4200; 50 @ 617–960 | 50 @ 1695–2180; 50 @ 1850–1995; 50 @ 2110–2360; 50 @ 617–960 |
Input Power, RMS, maximum, W | 120 | 120 | 120 | 80 |
Input Power, PEP, maximum, W | 1,200 | 1,200 | 1,200 | 800 |
3rd Order PIM, maximum, dBc | -155 | -155 | -155 | -153 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 152.2 N @ 241 km/h (34.2 lbf @ 241 km/h) |
Wind Loading @ Velocity, lateral | 104.6 N @ 241 km/h (23.5 lbf @ 241 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.2 kg | 0.441 lb |
Weight, without mounting hardware | 3.95 kg | 8.708 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse