E14F20P18
Single Pentaplexer 617-960/1710-1880/1920-2200,2496-2700/2300-2400/2496-2700/3300-3800, dc bypass on 2100/2600 ports, with 4.3-10 connectors
Features and Benefits
- New Combining Solution to introduce 5G, 3.5GHz band
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- Suitable for feeders cables reduction
- dc/AISG pass-through on middle frequency ports
- Single configuration
Specifications
Product Classification
Product Type | Pentaplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 48 mm | 1.890 in |
Width | 260.5 mm | 10.256 in |
Depth | 204 mm | 8.032 in |
Mounting Pipe Diameter Range | 40–180 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 3 |
dc/AISG Pass-through, demultiplexer | Branch 3 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 5 |
Port Designation | PORT 1 617-960 | PORT 2 1710-1880 | PORT 3 1920-2200, 2496-2700 | PORT 4 2300-2400 | PORT 5 3300-3800 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–960 | 1710–1880 | 1920–2200 2496–2700 | 2300–2400 | 3300–3800 |
Insertion Loss, typical, dB | 0.15 | 0.25 | 0.25 | 0.25 | 0.25 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 73 | 73 | 73 | 73 | 73 |
Input Power, RMS, maximum, W | 250 | 250 | 250 | 250 | 250 |
Input Power, PEP, maximum, W | 1,500 | 1,500 | 1,500 | 1,500 | 1,500 |
3rd Order PIM, typical, dBc | -157 | -157 | -157 | -157 | -157 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Speed, maximum | 240 km/h (149 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.6 L |
Weight, net | 3.85 kg | 8.488 lb |
Weight, without mounting hardware | 3.35 kg | 7.385 lb |
Product Classification
Product Type | Pentaplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 48 mm | 1.890 in |
Width | 260.5 mm | 10.256 in |
Depth | 204 mm | 8.032 in |
Mounting Pipe Diameter Range | 40–180 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 3 |
dc/AISG Pass-through, demultiplexer | Branch 3 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 5 |
Port Designation | PORT 1 617-960 | PORT 2 1710-1880 | PORT 3 1920-2200, 2496-2700 | PORT 4 2300-2400 | PORT 5 3300-3800 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–960 | 1710–1880 | 1920–2200; 2496–2700 | 2300–2400 | 3300–3800 |
Insertion Loss, typical, dB | 0.15 | 0.25 | 0.25 | 0.25 | 0.25 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 73 | 73 | 73 | 73 | 73 |
Input Power, RMS, maximum, W | 250 | 250 | 250 | 250 | 250 |
Input Power, PEP, maximum, W | 1,500 | 1,500 | 1,500 | 1,500 | 1,500 |
3rd Order PIM, typical, dBc | -157 | -157 | -157 | -157 | -157 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Mechanical Specifications
Wind Speed, maximum | 240 km/h (149 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.6 L |
Weight, net | 3.85 kg | 8.488 lb |
Weight, without mounting hardware | 3.35 kg | 7.385 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse