TF-10-6W-18-HX
Replacement feed assembly for HX10-6W antennas - excludes output transition (order separately)
Specifications
Product Classification
Product Type | Feed assembly replacement |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Feed assembly replacement |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse