A5FHF-S
4.3-10 Female Connector for 7/8 in AVA5-50 and AVA5-50FX cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | AVA5-50 | AVA5-50FX |
Harmonized System (HS) Code | 85366910 (Coaxial cable and other coaxial electric conductors) |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 63.2 mm | 2.488 in |
Diameter | 34.9 mm | 1.374 in |
Nominal Size | 7/8 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -117 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 3300 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.041 | 33.94 |
1000–2700 MHz | 1.083 | 27.99 |
2700–3800 MHz | 1.106 | 25.96 |
Mechanical Specifications
Coupling Nut Proof Torque | 10 N-m | 88.507 in lb |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 288 g | 0.635 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | AVA5-50 | AVA5-50FX |
Harmonized System (HS) Code | 85366910 (Coaxial cable and other coaxial electric conductors) |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 63.2 mm | 2.488 in |
Diameter | 34.9 mm | 1.374 in |
Nominal Size | 7/8 in |
Electrical Specifications
3rd Order IMD at Frequency | -117 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 3300 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.041 | 33.94 |
1000–2700 MHz | 1.083 | 27.99 |
2700–3800 MHz | 1.106 | 25.96 |
Mechanical Specifications
Coupling Nut Proof Torque | 10 N-m | 88.507 in lb |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 288 g | 0.635 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
S series 4.3-10 Connector Installation for HELIAX®AVA5 AVA5FX cables - manual tool 78HPT
![](https://play.vidyard.com/UV5rByNN5UWQTtQjsf4qan.jpg)
S series 4.3-10 Connector Installation for HELIAX®AVA5 AVA5FX cables - manual tool 78HPT
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
S series 4.3-10 Connector Installation for HELIAX®AVA5 AVA5FX cables - manual tool 78HPT
![](https://play.vidyard.com/UV5rByNN5UWQTtQjsf4qan.jpg)
S series 4.3-10 Connector Installation for HELIAX®AVA5 AVA5FX cables - manual tool 78HPT
Warranty
Other Ways to Browse