PG-CS08
Base Product: PIM-GUARD-CABLE-SUPPORTS
PIM-Guard® Antenna and RRU Cable Support Bracket with 8 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.For patents, see www.cs-pat.com
Specifications
Product Classification
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
General Specifications
Cable Runs, quantity | 8 |
Hole, quantity | 8 |
Mounting | Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD |
Dimensions
Height | 55.88 mm | 2.2 in |
Width | 248.92 mm | 9.8 in |
Length | 317.5 mm | 12.5 in |
Mounting Diameter, maximum | 60.96 mm | 2.4 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 4.1 kg | 9.039 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
General Specifications
Cable Runs, quantity | 8 |
Hole, quantity | 8 |
Mounting | Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD |
Dimensions
Height | 55.88 mm | 2.2 in |
Width | 248.92 mm | 9.8 in |
Length | 317.5 mm | 12.5 in |
Mounting Diameter, maximum | 60.96 mm | 2.4 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 4.1 kg | 9.039 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse