Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PG-CS23

Base Product: PIM-GUARD-CABLE-SUPPORTS

PIM-Guard® Antenna and RRU Cable Support Bracket with 23 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements. For patents, see www.cs-pat.com

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Antenna/RRU Cable Support
Product Brand PIM-Guard®

General Specifications

Cable Runs, quantity 23
Hole, quantity 23
Mounting Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD

Dimensions

Height 55.88 mm | 2.2 in
Width 457.2 mm | 18 in
Length 419.1 mm | 16.5 in
Mounting Diameter, maximum 60.96 mm | 2.4 in
Mounting Diameter, minimum 114.3 mm | 4.5 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 5.1 kg | 11.244 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Antenna/RRU Cable Support
Product Brand PIM-Guard®

General Specifications

Cable Runs, quantity 23
Hole, quantity 23
Mounting Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD

Dimensions

Height 55.88 mm | 2.2 in
Width 457.2 mm | 18 in
Length 419.1 mm | 16.5 in
Mounting Diameter, maximum 60.96 mm | 2.4 in
Mounting Diameter, minimum 114.3 mm | 4.5 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 5.1 kg | 11.244 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Ordering Guide

Product Specification

Assembly Drawing

Ordering Guide

Product Specification