SCG-003 | CABLE ROUND-1.5-8",ANGLE-TO-6" FOR 90 \ 8" FOR 60
Clamping guide to protect wire cable. Clamps on to: -1.5"-8" for round members -8" for 60 degree angle -6" for 90 degree angle
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
General Specifications
Compatible 60° Angle | 203 mm | 7.992 in |
Compatible 90° Angle | 152 mm | 5.984 in |
Dimensions
Compatible Diameter, maximum | 203.2 mm | 8.000 in |
Compatible Diameter, minimum | 38.1 mm | 1.500 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Cable clamp |
Warranty | One year |
General Specifications
Compatible 60° Angle | 203 mm | 7.992 in |
Compatible 90° Angle | 152 mm | 5.984 in |
Dimensions
Compatible Diameter, maximum | 203.2 mm | 8.000 in |
Compatible Diameter, minimum | 38.1 mm | 1.500 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse