5UPX0805F
10-port multibeam antenna, 10x 698–894 MHz, 5 x 13.5° HPBW, fixed electrical tilt. Ships with two T-041-GL-E mounting kits.
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 10 |
RF Connector Quantity, total | 10 |
Dimensions
Width | 1574 mm | 61.969 in |
Depth | 282 mm | 11.102 in |
Length | 1617 mm | 63.661 in |
Net Weight, without mounting kit | 85 kg | 187.393 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 894 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–894 |
Gain, dBi | 20.6 |
Beamwidth, Horizontal, degrees | 13 |
Beamwidth, Vertical, degrees | 17.1 |
Beam Tilt, degrees | 6 |
USLS (First Lobe), dB | 18 |
Front-to-Back Ratio at 180°, dB | 35 |
CPR at Boresight, dB | 12 |
Isolation, Cross Polarization, dB | 25 |
VSWR | Return loss, dB | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 |
Input Power per Port, maximum, watts | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–894 |
Gain by all Beam Tilts, average, dBi | 19.6 |
Gain by all Beam Tilts Tolerance, dB | ±1.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 |
Beamwidth, Vertical Tolerance, degrees | ±3.4 |
USLS, beampeak to 20° above beampeak, dB | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 33 |
CPR at Boresight, dB | 12 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 2,700.0 N @ 160 km/h (607.0 lbf @ 160 km/h) |
Wind Speed, maximum | 140 km/h (87 mph) |
Packaging and Weights
Width, packed | 1670 mm | 65.748 in |
Depth, packed | 440 mm | 17.323 in |
Length, packed | 1760 mm | 69.291 in |
Weight, gross | 169 kg | 372.581 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 10 |
RF Connector Quantity, total | 10 |
Dimensions
Width | 1574 mm | 61.969 in |
Depth | 282 mm | 11.102 in |
Length | 1617 mm | 63.661 in |
Net Weight, without mounting kit | 85 kg | 187.393 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 894 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–894 |
Gain, dBi | 20.6 |
Beamwidth, Horizontal, degrees | 13 |
Beamwidth, Vertical, degrees | 17.1 |
Beam Tilt, degrees | 6 |
USLS (First Lobe), dB | 18 |
Front-to-Back Ratio at 180°, dB | 35 |
CPR at Boresight, dB | 12 |
Isolation, Cross Polarization, dB | 25 |
VSWR | Return loss, dB | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 |
Input Power per Port, maximum, watts | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–894 |
Gain by all Beam Tilts, average, dBi | 19.6 |
Gain by all Beam Tilts Tolerance, dB | ±1.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 |
Beamwidth, Vertical Tolerance, degrees | ±3.4 |
USLS, beampeak to 20° above beampeak, dB | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 33 |
CPR at Boresight, dB | 12 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 2,700.0 N @ 160 km/h (607.0 lbf @ 160 km/h) |
Wind Speed, maximum | 140 km/h (87 mph) |
Packaging and Weights
Width, packed | 1670 mm | 65.748 in |
Depth, packed | 440 mm | 17.323 in |
Length, packed | 1760 mm | 69.291 in |
Weight, gross | 169 kg | 372.581 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse