RRZZS4-65D-R5
16-port sector antenna, 4x 694–960, 4x 1427–2690 MHz, 65° HPBW and 8x 3300-3800 MHz, 90° HPBW, 5x RET
Features and Benefits
- Combination of Quad Band antenna and 3.5GHz 8T8R beam forming antenna
- Internal SBT RET support via Calibration Port of 3.5GHz array
- Beam-forming weighting table available upon request
- Optimized for Software Defined Split Six Sector applications on 3.5GHz
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 47 kg | 103.617 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | P1 | |
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.9 | 16.3 | 16.8 | 15.3 | 17.1 | 17.6 | 17.7 | 16.5 |
Beamwidth, Horizontal, degrees | 70 | 67 | 63 | 68 | 57 | 58 | 62 | 86 |
Beamwidth, Vertical, degrees | 8.4 | 7.6 | 6.9 | 8.7 | 7.2 | 6.5 | 5.3 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 17 | 19 | 17 | 18 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 30 | 32 | 33 | 35 | 36 | 33 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 1.8 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 14 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 27 | 28 | 28 | 28 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 15.6 | 16.0 | 16.4 | 14.9 | 16.4 | 17.1 | 17.1 | 15.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.8 | ±0.8 | ±0.5 | ±0.8 | ±1 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.5 7 ° | 15.712 ° | 15.4 | 2 ° | 15.9 7 ° | 16.112 ° | 15.8 | 2 ° | 16.4 7 ° | 16.612 ° | 16.1 | 2 ° | 14.6 7 ° | 14.912 ° | 14.9 | 2 ° | 16.1 7 ° | 16.512 ° | 16.4 | 2 ° | 16.7 7 ° | 17.312 ° | 17.1 | 2 ° | 16.4 7 ° | 16.312 ° | 17.0 | 2 ° | 15.2 7 ° | 15.612 ° | 15.5 |
Beamwidth, Horizontal Tolerance, degrees | ±4.5 | ±4.0 | ±5.4 | ±3.3 | ±7.5 | ±3.7 | ±8.3 | |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.4 | ±0.7 | ±0.6 | ±0.6 | ±0.5 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 16 | 14 | 17 | 15 | 14 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 22 | 25 | 29 | 29 | 27 | 21 |
CPR at Boresight, dB | 25 | 24 | 24 | 16 | 19 | 20 | 19 | 17 |
CPR at Sector, dB | 10 | 7 | 9 | 7 | 8 | 6 | 7 | 8 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.5 | |||||||
Beamwidth, Horizontal, degrees | 62 | |||||||
Beamwidth, Vertical, degrees | 6.5 | |||||||
USLS (First Lobe), dB | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.9 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | |||||||
Steered 0° Horizontal Sidelobe, dB | 13 | |||||||
Steered 30° Gain, dBi | 19.5 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 31 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.8 | |||||||
Beamwidth, Horizontal, degrees | 31 | |||||||
Horizontal Sidelobe, dB | 18 |
Mechanical Specifications
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 68 kg | 149.914 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 47 kg | 103.617 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | P1 | |
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.9 | 16.3 | 16.8 | 15.3 | 17.1 | 17.6 | 17.7 | 16.5 |
Beamwidth, Horizontal, degrees | 70 | 67 | 63 | 68 | 57 | 58 | 62 | 86 |
Beamwidth, Vertical, degrees | 8.4 | 7.6 | 6.9 | 8.7 | 7.2 | 6.5 | 5.3 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 17 | 19 | 17 | 18 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 30 | 32 | 33 | 35 | 36 | 33 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 1.8 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 14 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 27 | 28 | 28 | 28 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 15.6 | 16.0 | 16.4 | 14.9 | 16.4 | 17.1 | 17.1 | 15.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.8 | ±0.8 | ±0.5 | ±0.8 | ±1 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.5; 7 ° | 15.7;12 ° | 15.4 | 2 ° | 15.9; 7 ° | 16.1;12 ° | 15.8 | 2 ° | 16.4; 7 ° | 16.6;12 ° | 16.1 | 2 ° | 14.6; 7 ° | 14.9;12 ° | 14.9 | 2 ° | 16.1; 7 ° | 16.5;12 ° | 16.4 | 2 ° | 16.7; 7 ° | 17.3;12 ° | 17.1 | 2 ° | 16.4; 7 ° | 16.3;12 ° | 17.0 | 2 ° | 15.2; 7 ° | 15.6;12 ° | 15.5 |
Beamwidth, Horizontal Tolerance, degrees | ±4.5 | ±4.0 | ±5.4 | ±3.3 | ±7.5 | ±3.7 | ±8.3 | |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.4 | ±0.7 | ±0.6 | ±0.6 | ±0.5 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 16 | 14 | 17 | 15 | 14 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 22 | 25 | 29 | 29 | 27 | 21 |
CPR at Boresight, dB | 25 | 24 | 24 | 16 | 19 | 20 | 19 | 17 |
CPR at Sector, dB | 10 | 7 | 9 | 7 | 8 | 6 | 7 | 8 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.5 | |||||||
Beamwidth, Horizontal, degrees | 62 | |||||||
Beamwidth, Vertical, degrees | 6.5 | |||||||
USLS (First Lobe), dB | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.9 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | |||||||
Steered 0° Horizontal Sidelobe, dB | 13 | |||||||
Steered 30° Gain, dBi | 19.5 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 31 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.8 | |||||||
Beamwidth, Horizontal, degrees | 31 | |||||||
Horizontal Sidelobe, dB | 18 |
Mechanical Specifications
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 68 kg | 149.914 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse