SBNHH-1D65B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 2x RET. Both high bands share the same electrical tilt.
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 1851 mm | 72.874 in |
Net Weight, without mounting kit | 18.4 kg | 40.565 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 14.9 | 14.7 | 17.7 | 18.2 | 18.6 | 18.6 |
Beamwidth, Horizontal, degrees | 68 | 66 | 69 | 66 | 63 | 58 |
Beamwidth, Vertical, degrees | 12.1 | 10.7 | 5.6 | 5.2 | 5 | 4.5 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 14 | 13 | 15 | 15 | 15 | 13 |
Front-to-Back Ratio at 180°, dB | 27 | 29 | 28 | 28 | 28 | 27 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.3 | 17.4 | 17.9 | 18.2 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.8 | ±0.4 | ±0.3 | ±0.5 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.6 7 ° | 14.6 14 ° | 14.2 | 0 ° | 14.5 7 ° | 14.4 14 ° | 13.6 | 0 ° | 17.4 3 ° | 17.5 7 ° | 17.4 | 0 ° | 17.8 3 ° | 17.9 7 ° | 17.9 | 0 ° | 18.1 3 ° | 18.3 7 ° | 18.2 | 0 ° | 18.2 3 ° | 18.4 7 ° | 18.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.2 | ±3.4 | ±2 | ±4.6 | ±5.7 | ±4.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±1 | ±0.3 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 14 | 16 | 16 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 | 26 | 26 | 26 |
CPR at Boresight, dB | 22 | 23 | 21 | 20 | 20 | 22 |
CPR at Sector, dB | 13 | 11 | 16 | 12 | 11 | 4 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.27 m² | 2.906 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Wind Loading @ Velocity, frontal | 283.0 N @ 150 km/h (63.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 545.0 N @ 150 km/h (122.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 287.0 N @ 150 km/h (64.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1973 mm | 77.677 in |
Weight, gross | 27.3 kg | 60.186 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 1851 mm | 72.874 in |
Net Weight, without mounting kit | 18.4 kg | 40.565 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 14.9 | 14.7 | 17.7 | 18.2 | 18.6 | 18.6 |
Beamwidth, Horizontal, degrees | 68 | 66 | 69 | 66 | 63 | 58 |
Beamwidth, Vertical, degrees | 12.1 | 10.7 | 5.6 | 5.2 | 5 | 4.5 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 14 | 13 | 15 | 15 | 15 | 13 |
Front-to-Back Ratio at 180°, dB | 27 | 29 | 28 | 28 | 28 | 27 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.3 | 17.4 | 17.9 | 18.2 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.8 | ±0.4 | ±0.3 | ±0.5 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.6; 7 ° | 14.6; 14 ° | 14.2 | 0 ° | 14.5; 7 ° | 14.4; 14 ° | 13.6 | 0 ° | 17.4; 3 ° | 17.5; 7 ° | 17.4 | 0 ° | 17.8; 3 ° | 17.9; 7 ° | 17.9 | 0 ° | 18.1; 3 ° | 18.3; 7 ° | 18.2 | 0 ° | 18.2; 3 ° | 18.4; 7 ° | 18.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.2 | ±3.4 | ±2 | ±4.6 | ±5.7 | ±4.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±1 | ±0.3 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 14 | 16 | 16 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 | 26 | 26 | 26 |
CPR at Boresight, dB | 22 | 23 | 21 | 20 | 20 | 22 |
CPR at Sector, dB | 13 | 11 | 16 | 12 | 11 | 4 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.27 m² | 2.906 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Wind Loading @ Velocity, frontal | 283.0 N @ 150 km/h (63.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 545.0 N @ 150 km/h (122.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 287.0 N @ 150 km/h (64.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1973 mm | 77.677 in |
Weight, gross | 27.3 kg | 60.186 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse