760074047
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
In-Line MPO Adapter Housing
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter enclosure |
Ordering Note | Minimum length may vary based on cable configuration |
General Specifications
Application | Additional protection when mating an InstaPATCH® Plus trunk cable to an InstaPATCH® Plus extension cable or ruggedized fanout |
Interface | MPO |
Dimensions
Compatible Cable Diameter | 3 mm | 0.118 in |
Mechanical Specifications
Tensile Load, maximum | 48.93 N | 11 lbf |
Packaging and Weights
Included | Hook and loop fastener | Housing | Label | Two MPO adapters |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter enclosure |
Ordering Note | Minimum length may vary based on cable configuration |
General Specifications
Application | Additional protection when mating an InstaPATCH® Plus trunk cable to an InstaPATCH® Plus extension cable or ruggedized fanout |
Interface | MPO |
Dimensions
Compatible Cable Diameter | 3 mm | 0.118 in |
Mechanical Specifications
Tensile Load, maximum | 48.93 N | 11 lbf |
Packaging and Weights
Included | Hook and loop fastener | Housing | Label | Two MPO adapters |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse