F2TNM-PL
Type N Male Positive Lock for 3/8 in FSJ2-50 cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ2-50 |
General Specifications
Body Style | Straight |
Cable Family | FSJ2-50 |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Crush-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 22.35 mm | 0.880 in |
Width | 22.35 mm | 0.880 in |
Length | 54.86 mm | 2.160 in |
Diameter | 22.35 mm | 0.880 in |
Nominal Size | 3/8 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -116 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.7 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2300 V |
Inner Contact Resistance, maximum | 1 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 0.25 mOhm |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.065 | 30.04 |
3000–4000 MHz | 1.083 | 27.99 |
4000–6000 MHz | 1.106 | 25.96 |
Mechanical Specifications
Connector Retention Tensile Force | 671.68 N | 151.000 lbf |
Connector Retention Torque | 2.7 N-m | 23.897 in lb |
Coupling Nut Proof Torque | 1.7 N-m | 15.046 in lb |
Coupling Nut Retention Force | 449.98 N | 101.160 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Insertion Force | 27.98 N | 6.290 lbf |
Insertion Force Method | IEC 61169-1:15.2.4 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 87.43 g | 0.193 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ2-50 |
General Specifications
Body Style | Straight |
Cable Family | FSJ2-50 |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Crush-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 22.35 mm | 0.880 in |
Width | 22.35 mm | 0.880 in |
Length | 54.86 mm | 2.160 in |
Diameter | 22.35 mm | 0.880 in |
Nominal Size | 3/8 in |
Electrical Specifications
3rd Order IMD at Frequency | -116 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.7 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2300 V |
Inner Contact Resistance, maximum | 1 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 0.25 mOhm |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.065 | 30.04 |
3000–4000 MHz | 1.083 | 27.99 |
4000–6000 MHz | 1.106 | 25.96 |
Mechanical Specifications
Connector Retention Tensile Force | 671.68 N | 151.000 lbf |
Connector Retention Torque | 2.7 N-m | 23.897 in lb |
Coupling Nut Proof Torque | 1.7 N-m | 15.046 in lb |
Coupling Nut Retention Force | 449.98 N | 101.160 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Insertion Force | 27.98 N | 6.290 lbf |
Insertion Force Method | IEC 61169-1:15.2.4 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 87.43 g | 0.193 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
F2TNM-PL N Male Connector Installation for HELIAX® FSJ2 cables -manual tool MCPT-3812
![](https://play.vidyard.com/MDjNYArfBC2ysj1noUPhgp.jpg)
F2TNM-PL N Male Connector Installation for HELIAX® FSJ2 cables -manual tool MCPT-3812
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
F2TNM-PL N Male Connector Installation for HELIAX® FSJ2 cables -manual tool MCPT-3812
![](https://play.vidyard.com/MDjNYArfBC2ysj1noUPhgp.jpg)
F2TNM-PL N Male Connector Installation for HELIAX® FSJ2 cables -manual tool MCPT-3812
Warranty
Other Ways to Browse