7843675-00
Double Notch Filter for 900 MHz UL Protection
Specifications
Product Classification
Product Type | Filter |
General Specifications
Color | Grey (RAL 7047, Telegrau) |
RF Connector Interface | 4.3-10 Female |
RF Inputs, quantity | 1 |
RF Outputs, quantity | 1 |
Dimensions
Height | 79 mm | 3.110 in |
Width | 433 mm | 17.047 in |
Depth | 425 mm | 16.732 in |
Electrical Specifications
Return Loss, minimum | 18 dB |
Impedance | 50 ohm |
Electrical Specifications, Band Pass
Sub-module | 1 | 1 | 1 | 1 | 1 | 1 |
Frequency Range, MHz | 825–827 | 827–843 | 843–845 | 870–872 (187) | 872–888 | 888–889.7 |
Insertion Loss, maximum, dB | 1.30 | 1.30 | 1.80 | 1.80 | ||
Insertion Loss, typical, dB | 0.70 | 0.70 |
Electrical Specifications, Band Reject
Sub-module | 1 | 1 | 1 | 1 | 1 | 1 |
Frequency Range, MHz | 891.6–896 | |||||
Attenuation, minimum, dB | 83.0 |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Relative Humidity | Up to 93%, non-condensing |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, without mounting hardware | 19 kg | 41.888 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Filter |
General Specifications
Color | Grey (RAL 7047, Telegrau) |
RF Connector Interface | 4.3-10 Female |
RF Inputs, quantity | 1 |
RF Outputs, quantity | 1 |
Dimensions
Height | 79 mm | 3.110 in |
Width | 433 mm | 17.047 in |
Depth | 425 mm | 16.732 in |
Electrical Specifications
Return Loss, minimum | 18 dB |
Impedance | 50 ohm |
Electrical Specifications, Band Pass
Sub-module | 1 | 1 | 1 | 1 | 1 | 1 |
Frequency Range, MHz | 825–827 | 827–843 | 843–845 | 870–872 (187) | 872–888 | 888–889.7 |
Insertion Loss, maximum, dB | 1.30 | 1.30 | 1.80 | 1.80 | ||
Insertion Loss, typical, dB | 0.70 | 0.70 |
Electrical Specifications, Band Reject
Sub-module | 1 | 1 | 1 | 1 | 1 | 1 |
Frequency Range, MHz | 891.6–896 | |||||
Attenuation, minimum, dB | 83.0 |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Relative Humidity | Up to 93%, non-condensing |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, without mounting hardware | 19 kg | 41.888 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse