209797-M
Self-locking Hanger Flange, metric
Specifications
Product Classification
Product Type | Hanger flange |
Dimensions
Height | 1.778 mm | 0.07 in |
Width | 10.414 mm | 0.41 in |
Length | 23.368 mm | 0.92 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 316 |
Packaging and Weights
Height, packed | 78.74 mm | 3.1 in |
Width, packed | 40.64 mm | 1.6 in |
Length, packed | 83.82 mm | 3.3 in |
Packaging quantity | 100 |
Weight, gross | 0.272 kg | 0.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger flange |
Dimensions
Height | 1.778 mm | 0.07 in |
Width | 10.414 mm | 0.41 in |
Length | 23.368 mm | 0.92 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 316 |
Packaging and Weights
Height, packed | 78.74 mm | 3.1 in |
Width, packed | 40.64 mm | 1.6 in |
Length, packed | 83.82 mm | 3.3 in |
Packaging quantity | 100 |
Weight, gross | 0.272 kg | 0.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse