760060566
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Pulling Grip Kit, 36/48/72 fiber, blue label
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Pulling grip |
Ordering Note | Minimum length may vary based on cable configuration |
Dimensions
Compatible Cable Diameter | 40.64 mm | 1.6 in |
Mechanical Specifications
Tensile Load, maximum | 222.411 N | 50 lbf |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Pulling grip |
Ordering Note | Minimum length may vary based on cable configuration |
Dimensions
Compatible Cable Diameter | 40.64 mm | 1.6 in |
Mechanical Specifications
Tensile Load, maximum | 222.411 N | 50 lbf |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse